Linear Guideways
11 series · 2–65 mm rail · to 278 kN dynamic load
Recirculating ball and roller guideways for high-precision linear motion, full size down to miniature, with high positional accuracy, equal four-way load capacity, and smooth low-friction travel over a long operational life.