DMN Series
Low-profile direct drive for high resolution, low torque applications
Low profile Low torque
Electrical Components
Also listed as Direct Drive Rotary Tables
Direct-drive motors couple the load straight to the motor shaft.
4 products
Low-profile direct drive for high resolution, low torque applications
Low profile Low torque
Internal-rotation direct drive for high resolution, torque, and precision
Continuous torque 3.1–150 N·m
Internal rotation
External-rotation direct drive combining high resolution with high torque
External rotation High torque
Ultra-low-profile tables with enlarged hollow shaft and high rigidity
Ultra-low profile Large hollow shaft
Low-profile direct drive for high resolution, low torque applications
Low profile Low torque
Choose for high-resolution indexing of light payloads
Internal-rotation direct drive for high resolution, torque, and precision
Internal rotation
Choose for precision rotary positioning in tight envelopes
External-rotation direct drive combining high resolution with high torque
External rotation High torque
Choose for direct-driving larger tables and fixtures
Ultra-low-profile tables with enlarged hollow shaft and high rigidity
Ultra-low profile Large hollow shaft
Choose for feeding cables or optics through the axis
Why HIWIN
The load bolts to the rotor: no belts, worms, or gears to introduce backlash, wear, or lost motion.
Incremental or absolute encoders close the loop to match the machine architecture and homing strategy.
Internal-rotation DMS, external-rotation DMY, low-profile DMN, and ultra-flat DMT tables fit the axis to the machine, not the reverse.
Enlarged through-holes pass optics, wiring, and vacuum lines straight through the table center.
Direct Drive Motors