Products
Mechanical Components
Guideways, ballscrews, and bearings built for speed and precision.
-
Linear Guideways
11 series · 2–65 mm rail · to 278 kN dynamic load
Recirculating ball and roller guideways for high-precision linear motion, full size down to miniature, with high positional accuracy, equal four-way load capacity, and smooth low-friction travel over a long operational life.
View Linear Guideways → -
Ballscrews & Supports
8 series · 4–120 mm diameter · ground and rolled
Precision-ground and rolled ballscrews that turn rotation into fast, exact linear travel, with high efficiency and reversibility, backlash-free stiffness, and quiet operation in a compact envelope.
View Ballscrews & Supports → -
Ball Splines
4 series · 13–32 mm shaft · stocked FS type
Rotary and linear motion in one compact shaft: high torque transmission capacity, with preload options that remove rotational clearance, built for SCARA robots and pick-and-place.
View Ball Splines → -
Crossed Roller Bearings
6 series · 30–300 mm inside diameter
Compact, ultra-rigid bearings for precision rotary tables, joints, and wrists, offering high load capacity and extreme rigidity in a space-saving design.
View Crossed Roller Bearings → -
DATORKER® Strain Wave Gearing Systems
15 series
Low-backlash DATORKER® gear systems for robot joints and precision machine axes, with high reduction ratios, torsional rigidity, and repeatability in a compact, lightweight package.
View DATORKER® Strain Wave Gearing Systems → -
Grease & Grease Guns
12 products · Cartridges, cans, and grease guns
Lubricants for every environment, from general and heavy load to clean room and high speed, plus ergonomic guns and nozzle kits to apply them precisely.
View Grease & Grease Guns →
Mechanical Components