Skip to content

Modular Tables and Stages

Rotary Tables

Also listed as Torque Motor Rotary Tables

Torque-motor tables that upgrade machining centers to 5-axis work.

A black and silver CNC rotary table with a circular, slotted work surface, mounted between two motorized supports on a flat, light gray background.

4 products

Not sure which fits? Start with the types ↓

Choose your type

Start with the type, then pick the series.

A black and silver industrial rotary table with a circular platform in the center and two large box-like supports on each side, used for precision positioning in machining or automation.

5-axis tables

RAB · RAS

RAB symmetrical trunnion tables (with built-in air brake) and RAS single-arm tables add the tilting rotary pair that turns a 3-axis machining center into a simultaneous 5-axis machine.

A metal rotary table with a circular, grooved faceplate, mounted on a dark rectangular base, likely used for precision machining or CNC applications, against a plain white background.

3+1-axis tables

RCV · RCH

RCV vertical and RCH horizontal single-axis tables are the straightforward upgrade path: one torque-motor axis of indexing or continuous rotation on an existing machine.

Why HIWIN

Five axes without the worm gear.

Torque motor direct drive

No worm gear in the path means no backlash to compensate and no wear item to re-mesh: accuracy holds over the table’s life.

A table for each upgrade

Trunnion and single-arm tables deliver full 5-axis work; vertical and horizontal singles handle 3+1 and 4+1 configurations.

Braked and encoded

Built-in air brakes hold position under cutting loads while precision encoders close the loop on every index.

Mill, turn, grind

Rigid bearings and sustained torque support milling, turning, and grinding on the same table.

A persons hands install a metal bearing onto a long, cylindrical metal rod in a workshop or industrial setting. Shelves and equipment appear blurred in the background.

Rotary Tables

Engineering with Rotary Tables? Talk it through with an application engineer.