Skip to content
A black industrial rotary table with a shiny metal plate and mounting base, designed for precision positioning in CNC machines.

RAS Series

RAS Dual-Axis Single-Arm Rotary Table

Type
Dual-axis single-arm
Models
4 (table Ø 125 - 650 mm)
Positioning Accuracy
±5 arc-sec (±8 IP68 build)
Allowable Load
10 - 300 kg

The RAS is the dual-axis single-arm rotary table: a built-in torque motor on each axis delivers high acceleration, high torque and zero backlash, and the single-arm tilting structure keeps the package compact for five-axis machine designs with limited space. Four table sizes from Ø125 to Ø650 mm hold ±5 arc-second positioning accuracy with 4 arc-second repeatability on the standard builds, the tilting axis swings ±120 degrees, and high-response simultaneous performance covers 3+2 axis and 4+1 axis positioning processing or 5-axis simultaneous processing. An IP68 build of the RAS-125 takes the same table underwater for drilling EDM and cleaning machines.

Symmetric loads or larger tables? RAB is the double-arm trunnion sibling, table diameters to 800 mm. View RAB Series →

  • ±5 arc-sec

    Positioning accuracy with 4 arc-sec repeatability, standard builds

  • 3,600 N·m

    Max tilting torque (RAS-650)

  • ±120°

    Tilting-axis travel, standard builds

Applications

  • 5-axis simultaneous machining
  • Automotive parts machining
  • Die and mold machining
  • Aircraft parts machining
  • Medical equipment parts machining
  • Jewelry and precision tool machining
  • Laser machining
  • Drilling EDM and underwater testing (IP68 build)

Models

RAS-125 comes in two builds: the Ø120 RAS-125E is the IP68 underwater build (electromagnetic clamping, ±8 arc-sec, tilt ±110°) for drilling EDM, cleaning machines and underwater ultrasonic testing; the Ø125 standard build clamps pneumatically at ±5 arc-sec. Both RAS-125 builds cool by convection; RAS-170 and up are water cooled.

Model Table Ø (mm) Max torque R / T (N·m) Max speed R / T (rpm) Allowable load (kg)
RAS-125E 120 10 / 188 100 / 100 25
RAS-125 125 16.9 / 188 100 / 100 10
RAS-170 170 66.5 / 390 200 / 100 30
RAS-400 400 203 / 640 150 / 100 200
RAS-650 650 1,100 / 3,600 100 / 60 300

Part numbers & options

Clamping system

Holding torque that locks both axes through power loss.

  • Pneu Pneumatic (6 bar) — Standard builds: 50 - 2,400 N·m rotary, 300 - 4,200 N·m tilting
  • EM Electromagnetic — RAS-125 IP68 build: 4.5 / 35 N·m

Cooling

  • — Convection — Both RAS-125 builds
  • WC Water cooled — RAS-170, RAS-400, RAS-650

Water protection

  • IP68 Underwater build — RAS-125 only: EDM, cleaning and underwater ultrasonic testing machines

Other Rotary Tables

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Talk it through with an application engineer.

These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.

Rather talk it through? Request a quote from an application engineer.