Skip to content
A black and silver industrial rotary table with a circular platform in the center and two large box-like supports on each side, used for precision positioning in machining or automation.

RAB Series

RAB Dual-Axis Trunnion Rotary Table

Type
Dual-axis double-arm trunnion
Models
5 (table Ø 200 - 800 mm)
Positioning Accuracy
±5 arc-sec (4 arc-sec repeat, 6 on RAB-400)
Allowable Load
50 - 1,200 kg

The RAB is a dual-axis, double-arm trunnion table built around torque motors, water-cooled on RAB-400 to RAB-800 and convection-cooled on RAB-200: no worm gears, no roller cams, zero backlash. The symmetrical mechanical design carries five table sizes from Ø200 to Ø800 mm at ±5 arc-second positioning accuracy and 4 arc-second repeatability (6 arc-seconds on RAB-400), with absolute encoders closing the loop and pneumatic clamping holding position even through power loss. It upgrades machining centers to 3+2, 4+1 or full 5-axis simultaneous work in one clamping.

Tight on width? RAS is the single-arm sibling: the same torque-motor trunnion concept for space-limited 5-axis designs. View RAS Series →

  • ±5 arc-sec

    Positioning accuracy on every model

  • 3,900 N·m

    Max rotary torque (RAB-800, dual drive)

  • ±120°

    Tilting-axis travel

Applications

  • 5-axis simultaneous machining
  • Automotive parts machining
  • Die and mold machining
  • Aircraft parts machining
  • Optical and electronic parts
  • Medical equipment parts

Models

Tilting torque doubles on the dual-drive sizes (RAB-630: 2,400×2, RAB-800: 3,900×2 N·m), which drive the tilt axis from both arms. RAB-200 cools by convection; every larger size is water cooled.

Model Table Ø (mm) Max torque R / T (N·m) Max speed R / T (rpm) Allowable load (kg)
RAB-200 200 81 / 280 400 / 150 50
RAB-400 400 203 / 640 150 / 100 200
RAB-500 500 1,100 / 2,400 100 / 60 600
RAB-630 630 1,100 / 2,400×2 100 / 60 850
RAB-800 800 3,900 / 3,900×2 90 / 60 1,200

Part numbers & options

Drive configuration

  • Single One-arm drive — RAB-200 / 400 / 500
  • Dual Both-arm drive — RAB-630 / 800: doubled tilt torque

Clamping systems

Holds position through power loss.

  • Pneu Pneumatic (6 bar) — Every size, RAB-200 to RAB-800

Cooling

  • — Convection — RAB-200
  • WC Water cooled — RAB-400 and larger

Other Rotary Tables

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Talk it through with an application engineer.

These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.

Rather talk it through? Request a quote from an application engineer.