Skip to content
A metal rotary table with a circular, grooved faceplate, mounted on a dark rectangular base, likely used for precision machining or CNC applications, against a plain white background.

RCV Series

RCV Single-Axis Vertical Rotary Table

Type
Single-axis vertical
Models
8 (table Ø 100 - 500 mm)
Positioning Accuracy
±5 arc-sec, all but one build
Allowable Load
10 - 800 kg

The RCV is the vertical single-axis choice for upgrading a processing machine to 3+1 axis. A built-in torque motor delivers high acceleration, high torque and zero backlash, with no worm gear or roller cam in the drive path, and a high-rigidity radial-axial bearing carries radial load, bidirectional axial load and overturning moment on one race. Eight table sizes from Ø100 to Ø500 mm reach 2,400 N·m of torque, and a high-precision encoder holds ±5 arc-second positioning accuracy with 4 arc-second repeatability on all but one build. IP68 underwater builds of the RCV-100 and RCV-125 run fully immersed for wire-cut EDM, with an optional 1,000 rpm high-speed table.

RCH is the horizontal counterpart for integrated milling, turning and grinding. View RCH Series →

  • ±5 arc-sec

    Positioning accuracy with 4 arc-sec repeatability, 13 of 14 builds

  • 2,400 N·m

    Max torque (RCV-500)

  • 1,000 rpm

    Optional speed, IP68 underwater RCV-125

Applications

  • Die and mold machining
  • Metal parts machining
  • Tool machining
  • Electronic parts machining
  • Tool grinding and gear cutting
  • Medical industry parts machining
  • Automotive parts machining
  • Wire-cut EDM and underwater ultrasonic testing

Models

Several sizes come in more than one build. The IP68 RCV-100 and RCV-125 are the underwater EDM tables (the Underwater brochure names them RCV-100E and RCV-125E); the BT50 RCV-100 is a water-cooled tool-grinding build with a BT50 taper. RCV-170 comes in three: a convection-cooled base build (rated ±15 arc-sec, 8 arc-sec repeatability, the range's one exception), a water-cooled build, and a Ø40 through-hole grinding build. RCV-400 adds a Ø70 through-hole high-torque build and a hydraulic-clamped 5 degree index build, both spindle-ready for mill-turn work with no printed allowable load.

Model Table Ø (mm) Max torque (N·m) Max speed (rpm) Allowable load (kg)
RCV-100 (IP68) 105 20.9 200 10
RCV-100 (BT50) 100 83.1 200 20
RCV-125 (IP68) 125 33.8 200 / 1,000 opt. 20
RCV-125 125 59.4 400 20
RCV-170 170 188 150 50
RCV-170 (WC) 170 203 200 70
RCV-170 (grinding) 170 160 200 50
RCV-230 230 390 60 150
RCV-250 250 280 140 160
RCV-320 320 640 60 200
RCV-400 400 810 90 250
RCV-400 (Ø70) 400 1,360 50 -
RCV-400 (5° index) 400 1,160 100 -
RCV-500 500 2,400 25 800

Part numbers & options

How a part number reads

RCV - 125 E (Ø125 mm single-axis vertical table, IP68 underwater build)

RCV
Series — single-axis vertical torque motor rotary table
125
Table diameter — 100 · 125 · 170 · 230 · 250 · 320 · 400 · 500 mm
E
Underwater build — IP68 EDM table (RCV-100E · RCV-125E), omitted on standard builds

Order from the codes below, or send the axis details to an application engineer for a part number.

Clamping system

Holding torque that locks the table through power loss.

  • Pneu Full-circumference pneumatic (6 bar) — RCV-125 through RCV-500: 100 - 2,400 N·m holding torque
  • Hyd Hydraulic gear type (55 bar) — RCV-400 index build: 7,200 N·m in 5 degree increments
  • EM Electromagnetic — IP68 RCV-125: 9 N·m
  • — None — RCV-100 builds, the RCV-170 grinding build and RCV-230 run unclamped

Cooling

  • — Convection — Both IP68 builds and the base RCV-170
  • WC Water cooled — Every other build, up to 8,262 W cooling power on the RCV-500

Tailstock

The catalog's selection guide offers tailstocks for the RCV series alone.

  • RT Rotary tailstock
  • T Tailstock

Other Rotary Tables

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Talk it through with an application engineer.

These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.

Rather talk it through? Request a quote from an application engineer.