Products
Modular Tables and Stages
Complete ballscrew and linear-motor stages, ready to integrate.
-
KK Series Ballscrew Stages
7 series
Ballscrew-driven single-axis stages: guideway and ballscrew in one compact, rapid-install unit, from cleanroom variants to pre-configured multi-axis platforms.
View KK Series Ballscrew Stages → -
LMSSA Linear Motor Stages
6 series
Linear-motor stages for high dynamics and accuracy: 5G acceleration, 0.1 µm resolution, strokes to 2,700 mm, cleanroom and multi-axis variants.
View LMSSA Linear Motor Stages → -
Rotary Tables
4 series
Direct-drive rotary tables for 3+1 to full 5-axis machining, in trunnion, single-arm, vertical, and horizontal configurations.
View Rotary Tables →
Modular Tables and Stages