Skip to content

Modular Tables and Stages

LMSSA Linear Motor Stages

Also listed as Linear Motor Stages

Direct-drive stages: single axes, cross tables, gantries, planar motors.

A black and silver industrial linear actuator system with three axes arranged in an X-Y-Z configuration, featuring cable carriers and metallic rails, on a light gray background.

6 products

Not sure which fits? Start with the types ↓

Choose your type

Start with the type, then pick the series.

A black linear actuator with a rectangular aluminum housing and visible guide rails. The actuator appears to be designed for precise industrial automation or robotics applications.

Single-axis stages

LMSSA · LMSSA Clean Room Type · NPS

LMSSA axes pair iron-core or coreless motors with 0.1 micron feedback and strokes to 2,700 mm; the cleanroom variant carries an ISO class 2 rating for front-end semiconductor work. NPS nano precision stages sit here too, in ironless linear-motor (L) and AC servo ballscrew (AC) versions.

A black and silver industrial linear actuator system with two intersecting tracks and cable carriers, designed for automated machine movement and positioning tasks. The background is plain and white.

Multi-axis platforms

LMSSA-XY · LMX1 · LMG2A

LMSSA-XY cross tables ship with integrated cable management, LMX1 tables combine into custom XY sets, and LMG2A gantries span wide formats: multi-axis dynamics as catalog assemblies.

Why HIWIN

Dynamics with nothing in between.

5G, 5 meters per second

Direct drive removes the transmission entirely: acceleration to 5G and speeds to 5 m/s with no backlash to settle out.

0.1 µm across 2,700 mm

Linear encoder feedback holds tenth-micron resolution over the full stroke, not just near the datum.

ISO class 2 clean

The cleanroom variant qualifies for front-end semiconductor tools where particles are counted per cubic foot.

From axis to gantry

Cross tables, combinable XY sets, gantries, and air-bearing planar motors scale the same technology from one axis to full-field motion.

A persons hands install a metal bearing onto a long, cylindrical metal rod in a workshop or industrial setting. Shelves and equipment appear blurred in the background.

LMSSA Linear Motor Stages

Engineering with LMSSA Linear Motor Stages? Talk it through with an application engineer.