EM1 Series
Closed-loop AC servo motors, 50 W – 2 kW, 17/23-bit encoders, IP67 / IP65
17/23-bit encoders IP67 / IP65
Electrical Components
Also listed as AC Servo Motors, Drives & Controllers
Closed-loop servo: EM1 motors, E1 and E2 drives, HIMC motion control.
5 products
Closed-loop AC servo motors, 50 W – 2 kW, 17/23-bit encoders, IP67 / IP65
17/23-bit encoders IP67 / IP65
High-performance drive for linear, torque, and AC servo motors: 3.2 kHz response, built-in STO
3.2 kHz response
Advanced drive supporting Digital, Tamagawa, EnDat, and BiSS-C encoders
Multi-encoder support
Multi-axis master controller: 16 synchronized axes, 250 µs cycle time
250 µs cycle
Closed-loop AC servo motors, 50 W – 2 kW, 17/23-bit encoders, IP67 / IP65
17/23-bit encoders IP67 / IP65
Choose for the matched motor for HIWIN drives and mechanics
High-performance drive for linear, torque, and AC servo motors: 3.2 kHz response, built-in STO
3.2 kHz response
Choose for driving HIWIN linear, torque, and servo motors
Advanced drive supporting Digital, Tamagawa, EnDat, and BiSS-C encoders
Multi-encoder support
Choose for third-party feedback and fieldbus flexibility
General-Purpose AC Servo Drive
General purpose
Choose for the proven drive platform for standard axes
Multi-axis master controller: 16 synchronized axes, 250 µs cycle time
250 µs cycle
Choose for supervising every axis of a multi-axis system
Not sure which fits? Start with the types ↓
Choose your type
EM1
EM1 closed-loop motors span 50 W to 2 kW with 17- or 23-bit encoders, IP67 protection from 50 W to 750 W and IP65 from 1 kW to 2 kW: the matched rotary muscle for HIWIN drives and mechanical platforms.
Servo Drive E1 · Servo Drive E2 · Servo Drive D1 · HIMC Motion Controller
E1 and E2 drives reach 3.2 kHz speed response with built-in STO. E1 drives servo, linear, direct-drive and torque motors; E2 drives servo, direct-drive and linear motors. D1 is the proven general-purpose platform, and the HIMC motion controller synchronizes up to 16 axes on a 250 microsecond cycle.
Why HIWIN
Motor, drive, controller, and the mechanics they move come from one engineering source, so tuning starts matched instead of improvised.
E-series drives answer at 3.2 kHz with safe torque off on board, cutting external safety wiring from the panel.
Encoder options to 23-bit resolution keep positioning tight through the whole 50 W to 2 kW motor range.
The HIMC controller coordinates up to 16 axes on a 250 microsecond cycle for gantries, presses, and multi-axis machines.
AC Servo Motors & Drives