Servo Drive E1
High-performance drive for linear, torque, and AC servo motors: 3.2 kHz response, built-in STO
AC Servo Motors & Drives
EM1 Series AC Servo Motors
EM1 Series AC Servo Motors are highly reliable closed-loop systems able to maintain high speed with low torque. Rated output runs from 50 W to 2 kW, with IP67 protection from 50 W to 750 W and IP65 from 1 kW to 2 kW, encoder resolution options of 17 bits or 23 bits, and optional brake and key. High servo control bandwidth allows for precise angular motor positioning, and the installation interface makes mounting quick and easy.
EM1 motors run from the E1 and E2 drive platforms, one guaranteed-compatible electronics stack for the whole axis. View Servo Drive E1 →
6000 rpm
Maximum speed of the 50 W - 750 W ratings
8,388,608
Pulses per revolution from the 23-bit encoder
30 Nm
Maximum torque of the 2 kW motor
Every rating is a 220 Vac motor matched to an E1 or E2 series drive; 50 W to 1 kW are medium inertia, and 1.2 kW and 2 kW are medium inertia, high speed. The letter after EM1 is the speed class: C models run 3000 rpm rated and 6000 rpm maximum, A runs 2000/3000 and D runs 2000/5000. The blank positions of the full ordering code take the brake, encoder, protection and shaft choices: EM1-C-M-05-2-B-E-R-A is a 50 W motor with holding brake, 23-bit incremental encoder, IP67 protection and plain round shaft.
| Model | Rated output | Rated torque (Nm) | Rated / max speed (rpm) | Max torque (Nm) |
|---|---|---|---|---|
| EM1-C-M-05 | 50 W | 0.16 | 3000 / 6000 | 0.59 |
| EM1-C-M-10 | 100 W | 0.32 | 3000 / 6000 | 1.18 |
| EM1-C-M-20 | 200 W | 0.64 | 3000 / 6000 | 2.24 |
| EM1-C-M-40 | 400 W | 1.27 | 3000 / 6000 | 4.44 |
| EM1-C-M-75 | 750 W | 2.39 | 3000 / 6000 | 8.36 |
| EM1-A-M-1K | 1 kW | 4.77 | 2000 / 3000 | 14.3 |
| EM1-D-M-1A | 1.2 kW | 5.73 | 2000 / 5000 | 16 |
| EM1-D-M-2K | 2 kW | 9.55 | 2000 / 5000 | 30 |
How a part number reads
EM1 - C - M - 05 - 2 - B - E - R - A (50 W, 3000/6000 rpm, holding brake, 23-bit incremental encoder, IP67, round shaft)
Order from the codes below, or send the axis details to an application engineer for a part number.
The EM1 brochure prints all four encoder codes: C 17-bit incremental, D 17-bit absolute, E 23-bit incremental, F 23-bit absolute.
Round or keyed shafts, each with or without an oil seal; the keyed version includes a center tap.
High-performance drive for linear, torque, and AC servo motors: 3.2 kHz response, built-in STO
AC Servo Motors & Drives
Advanced drive supporting Digital, Tamagawa, EnDat, and BiSS-C encoders
AC Servo Motors & Drives
Multi-axis master controller: 16 synchronized axes, 250 µs cycle time
AC Servo Motors & Drives
How buying works
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.