Servo Drive E1
High-performance drive for linear, torque, and AC servo motors: 3.2 kHz response, built-in STO
AC Servo Motors & Drives
HIMC Multi-Axis Motion Controller for Demanding Industrial Applications
Multi-axis motion control master with versatile programming capabilities for demanding industrial applications. It synchronizes up to 16 axes at a 250 µs controller cycle time, talks to the host over 10/100/1000 Mbps TCP/IP (2 Ethernet ports, Modbus TCP and ASCII command), commands EtherCAT (CoE) servo drives and I/O (up to 32 SubDevices), and has 8 digital inputs and 8 outputs built in. Programming is multi-task HMPL with a maximum of 64 user tasks plus a software library for C/C++/C#/LabVIEW/Python, and the controller is UL certified and CE compliant.
HIMC commands EtherCAT (CoE) servo drives and I/O (up to 32 SubDevices); pair it with E1 or E2 amplifiers under HIWIN motors. View Servo Drive E2 →
16
Motion axes on one controller
250 µs
Minimum controller cycle time
64
HMPL user tasks running in parallel
The brochure lists one orderable configuration: MC-16-03-01-00, meaning 16 motion axes on the Intel Atom x6 hardware platform with EtherCAT (CoE) communication and the general function set.
| Model number | Max motion axes | Hardware platform | Communication | Feature set |
|---|---|---|---|---|
| MC-16-03-01-00 | 16 | Intel Atom x6 series | EtherCAT (CoE) | General function |
How a part number reads
MC - 16 - 03 - 01 - 00
Order from the codes below, or send the axis details to an application engineer for a part number.
High-performance drive for linear, torque, and AC servo motors: 3.2 kHz response, built-in STO
AC Servo Motors & Drives
Advanced drive supporting Digital, Tamagawa, EnDat, and BiSS-C encoders
AC Servo Motors & Drives
Closed-loop AC servo motors, 50 W – 2 kW, 17/23-bit encoders, IP67 / IP65
AC Servo Motors & Drives
How buying works
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.