Skip to content

Mechanical Components

Ballscrews & Supports

A screw spindle and a nut of recirculating balls turn rotation into linear travel: up to 90 percent efficient, about a third the drive torque of a lead screw. Ground screws hold JIS C0; rolled screws hold DIN 5 (23 µm). Diameters run 4 mm miniature through 120 mm, with Dm-N values to 220,000.

Two metal ball screws with threaded rods and cylindrical housings are placed on a plain light surface, positioned parallel to each other, used for precise linear motion in machinery.

9 products

Not sure which fits? Start with the types ↓

Two metal ball screws with threaded shafts and flanged cylindrical housings are placed side by side on a light gray background, displayed to show their detailed structure and design.

In stock now

63 preloaded and non-preloaded rolled assemblies are stocked at our US headquarters, with a drawing for every part number. Standard-length un-machined screws ship within 10 business days.

View stocked ballscrews

Options & accessories

Specified with the ballscrew, not bought separately: the configurator adds them to the part number.

  • A shiny metal ball screw assembly with helical threads and a cylindrical nut in the center, commonly used for precise linear motion in machinery.

    E2 self-lubricant

    A removable, refillable oil-cartridge kit on the ball nut keeps the tracks lubricated long-term, refilled without pulling the screw from the machine.

  • A close-up of a shiny, metallic threaded rod or screw with a cylindrical component attached near the top, against a white background.

    EL auxiliary lubrication

    Modules at both ends of the nut feed oil directly into the rolling groove, extending the maintenance interval up to 10,000 km. Cleanroom class 1000 compatible.

  • A close-up of a metal ball screw assembly with an arrow pointing to a labeled PT 1/8 fitting on the cylinder housing.

    Cool Type I

    Forced cooling keeps the shaft and ball-nut temperature uniform, minimizing heat generation and thermal expansion during operation.

  • A close-up of a metal ball screw assembly with an arrow pointing to a labeled PT 1/8 fitting on the cylinder housing.

    Cool Type II

    Forced cooling keeps the shaft and ball-nut temperature uniform, minimizing heat generation and thermal expansion during operation.

  • Exploded view of a mechanical assembly showing labeled parts: screw, scrape wiper, spring, lock ring, washer, felt, housing, and nut. Arrows point to each component for identification.

    Dust-proof type

    Scraper-wiper and felt packages seal the ball nut against saw dust, chips, and iron filings for reliable running in harsh environments.

Choose your type

Start with the type, then pick the series.

A shiny metal ball screw assembly with a threaded rod and round flange, featuring multiple holes and a cylindrical housing for linear motion applications, on a plain light background.

Rolled

Rolled Ballscrews

Precision-rolled spindles deliver smooth, low-friction travel at standard tolerances (C6 to C10) with quick stock delivery and lower production cost: the economical choice for general automation axes.

A close-up of a shiny metal ball screw with helical grooves and a flanged nut in the center, used for precise linear motion in machinery. The background is plain white.

Precision ground

Precision Ground Ballscrews · Miniature Ground Ballscrews · Super S · Super T · Super Z

Ground on Gothic-arch balltracks to accuracy grades C0 to C7 and verified by laser measurement against ISO, JIS, and DIN standards. Spans 6 mm through 100 mm, including the quiet Super S return and the high-speed Super Z cassette-type circulation.

A close-up of a shiny, metal mechanical component with a cylindrical shape, ridged ends, and a row of four bolts along its side, isolated on a white background.

Heavy load

Heavy Load

The HL heavy-load series carries the ultra-high thrusts of all-electric injection molding, die-cast and forging machines, semiconductor manufacturing machines and heavy-duty actuators.

A close-up of a shiny metal ball screw assembly with helical threads and a cylindrical nut, typically used in precision machinery for linear motion.

Rotating nut

R1 Series Rotating Nut

R1 integrates the ball nut with a support bearing and rotates the nut on a fixed shaft, so long strokes run at high speed without inertia or shaft whip.

Why HIWIN

The drive behind precision machines.

Ninety percent efficient

Rolling contact reaches efficiency as high as 90 percent, about one third the drive torque of a conventional lead screw: smaller motors, less power, lower operating cost.

Zero backlash, high stiffness

Gothic-arch balltracks and factory-set preload eliminate axial backlash for CNC-grade repeatability, optimized to limit the friction heat excess preload creates.

Accuracy you can certify

Every ballscrew is measured on laser equipment against ISO, JIS, and DIN grades, and the accuracy report ships to the customer with the screw.

Life you can predict

Balltrack profiles are traced and torque-tested piece by piece; ballscrews are designed to the 90 percent reliability rating, and half exceed two to four times their design life.

  • A green tube labeled GREASE G01 with Japanese text, HIWIN brand, and Grease for Heavy Load Condition written on it, intended for industrial use. The tube has white caps on both ends.

    Grease G01 (400 g)

    Grease for Heavy Load Condition

    SKU: 5-12-0013

  • Green rectangular box labeled HIWIN GREASE G03 with Japanese text, white circles, and English description: Grease for High Speed Condition in Clean Room. Box is unopened and shown on a white background.

    Grease G03 (70 g cartridge)

    Grease of Low Particle-emitting (High Speed)

    SKU: 5-12-0018

  • A silver metal grease gun with a lever handle and a nozzle, lying on a white background.

    Grease Gun GN-400C

    Grease gun for 400g cartridges

    SKU: 5-12-0010

A persons hands install a metal bearing onto a long, cylindrical metal rod in a workshop or industrial setting. Shelves and equipment appear blurred in the background.

Ballscrews & Supports

Engineering with Ballscrews & Supports? Talk it through with an application engineer.