Precision Ground Ballscrews
High-Accuracy Ground Ballscrew
Rolled Ballscrews
The major differences between a rolled and ground ballscrew are the manufacturing process, the lead error definition and geometrical tolerances. Hiwin rolled ballscrews are made through a rolling process of the screw spindle instead of a grinding process. Rolled ballscrews provide smooth movement and low friction which can be supplied quickly from stock, at a lower production cost.
Precision ground ballscrews pick up where rolled grades stop: C0 to C5 accuracy when the lead-error budget is tighter than C6 allows. View Precision Ground Ballscrews →
23 µm
C6 cumulative lead error over any 300 mm
6,500 mm
Maximum screw length, grade C7 basis
0.01 mm
Axial play on the smallest ball sizes
The first letter is the nut body (F flange, R round, S square; a D or Q prefix marks double- and quad-start high-lead nuts), S is a single nut, and the last letter the circulation: Z Super Z, C Super S, T Super T, V and W return tubes above and within the nut diameter, B bonded tube, H end cap, I internal caps. DIN and V-thread types ship from stock.
| Model | Family | Nut | Circulation | Configure |
|---|---|---|---|---|
| FSZ | Super Z | Single, flange | Cassette return | Configure ↗ |
| FSC | Super S | Single, flange | Cassette return | Configure ↗ |
| FST | Super T | Single, flange | Tangential recirculation plate | Configure ↗ |
| FSW | General | Single, flange | Return tubes within nut body | Configure ↗ |
| FSV | General | Single, flange | Return tubes above nut body | Configure ↗ |
| RSV | General | Single, round | Return tubes above nut body | Configure ↗ |
| SSV | General | Single, square | Return tubes above nut body | Configure ↗ |
| FSB | General | Single, flange | Bonded return tube | Configure ↗ |
| RSB | General | Single, round | Bonded return tube | Configure ↗ |
| DFSH | High lead | Single, flange, double start | End cap return | Configure ↗ |
| QFSH | High lead | Single, flange, quad start | End cap return | Configure ↗ |
| FSC / FSI (DIN) | DIN 69051 stock | Single, flange (form B) | Cassette (C) or internal cap (I) | Configure ↗ |
| RSI | Stock, V-thread mount | Single, round | Internal recirculation caps | Configure ↗ |
| RSB (V-thread) | Stock, V-thread mount | Single, round | Bonded return tube | Configure ↗ |
How a part number reads
1R40 - 10B2 - PFDWE2 - 800 - 1000 - 0.0035 - M
The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗
Rolled grades are set by accumulated lead error over any 300 mm of travel (Table 7.1); precision rolled screws reach C6.
Rolled ballscrews take the same preload methods as precision ground screws; best preload stays below 5% of dynamic load C. Preload type codes: P compression · O offset.
Right-hand thread is standard; Table 7.3 marks the diameter and lead pairs also rolled left-hand.
High-Accuracy Ground Ballscrew
High-Speed Low-Noise Ballscrew with Cassette-Type Circulation
Ballscrews & Supports
How buying works
HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.
Rather talk it through? Request a quote from an application engineer.