Skip to content
A black HIWIN industrial control device with indicator lights, ports, and green branding, mounted vertically on a light background.

Servo Drive E1

E1 Series High-Performance Servo Drive

Rated Output
400 W - 7.5 kW (8 ratings)
Supply
110/220 V and 400 V classes
Speed Response
3.2 kHz
Interfaces
Pulse/voltage, EtherCAT, MECHATROLINK-III, PROFINET, mega-ulink

The E1 is the drive platform behind HIWIN mechanics: one amplifier family for EM1 AC servo motors, linear motors, torque motors and direct drive motors, in standard (pulse and voltage command) or fieldbus executions with EtherCAT, MECHATROLINK-III, PROFINET and mega-ulink for HIMC controllers. A 3.2 kHz speed response, tuneless and advanced auto tuning, ripple compensation and built-in STO come standard; the ESC encoder translator brings EnDat and BiSS-C feedback and dual-loop control to the same drive.

Pair it with EM1 AC servo motors (50 W to 2 kW, 17/23-bit encoders), or run linear, torque and direct drive motors from the same platform. View EM1 Motors →

  • 3.2 kHz

    Velocity-loop speed response

  • 40%

    Settling-time reduction from the in-position algorithm

  • <100 ns

    Position-trigger output latency

Applications

  • Semiconductor equipment
  • PCB and 3C electronics
  • Laser cutting
  • AOI and inspection
  • Gantry stages
  • General automation

Power ratings

Ratings 400 W to 4 kW run on the 110/220 V class; 5 and 7.5 kW run on 400 V three-phase. Peak current runs about 2.6 to 4.2 times rated current. On a single-phase 200-240 V supply, the 2 kW drive runs at 75% effective load ratio or less (9 Arms of 12 Arms rated). Model numbers encode the rating: ED1S-VG-0422 is a 400 W, 220 V standard gantry drive.

Rated output Supply Peak current (Arms) Rated current (Arms) Weight (kg)
400 W 1/3-phase 110-220 V 10 2.5 1.1
500 W 1/3-phase 110-220 V 10 3 1.1
1 kW 1/3-phase 110-220 V 23.3 5.6 1.6
1.2 kW 1/3-phase 110-220 V 23.3 9 1.6
2 kW 1/3-phase 200-240 V 42 12 1.9
4 kW 3-phase 200-240 V 75 25 3.4
5 kW 3-phase 380-480 V 42 16 4.0
7.5 kW 3-phase 380-480 V 85 27.4 5.3

Part numbers & options

How a part number reads

ED1 S - V G - 0422 - 0 1 - 00

ED1
E1 series servo drive
S
Type — S standard · F fieldbus
V
Control interface — V voltage/pulse · E EtherCAT · H mega-ulink · L MECHATROLINK-III · P PROFINET
G
Special function — G gantry · N none
0422
Output · voltage · phase — 04 = 400 W, 2 = 110/220 V class, 2 = single/three phase
0
Motor type — A = AC servo motor · 0 = general (AC/LM/DM/TM) · T = GT
1
Safety certification — 1 = STO safety function
00
Reserved

Order from the codes below, or send the axis details to an application engineer for a part number.

Control interfaces

Standard drives take pulse and voltage commands; fieldbus drives speak the plant network.

  • V Voltage command + pulse — The standard-type interface
  • E EtherCAT (CoE) — Including HIWIN EtherCAT controllers
  • L MECHATROLINK-III — Fieldbus
  • P PROFINET — Fieldbus
  • H mega-ulink (MoE) — For HIMC motion controllers

Motor type codes

  • A AC servo motor — EM1 family
  • 0 General — AC, linear, direct drive and torque motors
  • T GT nano-precision — Nano-positioning, 2D error map, DC 48-120 V

Special functions

  • G Gantry control — Two drives close one wide-span axis
  • N None — Standard single-axis

ESC encoder translator

The Excellent Smart Cube adds third-party feedback to any E1. It orders as ESC-SS-S01: the type code below, then the function code (S01 full function · S02 general).

  • AN Analog encoder — Sin/cos with Hall and thermal-sensor support
  • SS Dual serial encoders — EnDat 2.1/2.2 or BiSS-C, dual-loop capable

Other AC Servo Motors & Drives

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Talk it through with an application engineer.

These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.

Rather talk it through? Request a quote from an application engineer.