Skip to content

Electrical Components

Torque Motor Components

Also listed as Torque Motors

Torque motors to 3,600 N·m for machine tools and rotary tables.

Three metallic cylindrical motor components, including a stator with orange wires, a rotor with black segments, and a large cylindrical housing, are arranged on a gray surface.

4 products

Why HIWIN

Gearbox torque, direct drive.

To 3,600 newton meters

Water-cooled TMRW motors deliver machine-tool torque with no gearbox in the path: no backlash, no transmission losses.

A hollow shaft that works

Large through-bores route cables, coolant, and media straight down the axis of rotation.

Half the cogging

The TM-2 generation delivers larger torque while cutting cogging torque in half for smoother contouring.

Cooled for sustained duty

Water cooling holds the thermal budget through continuous machining cycles, not just peak bursts.

A persons hands install a metal bearing onto a long, cylindrical metal rod in a workshop or industrial setting. Shelves and equipment appear blurred in the background.

Torque Motor Components

Engineering with Torque Motor Components? Talk it through with an application engineer.