TM-2 (J0) Series
TM-2 with integrated water-cooling jacket and water-tight seal
Torque Motor Components
TM-2 Frameless Torque Motor
The TM-2 is a permanent-magnet synchronous torque motor that bolts directly to the load: no gearbox, no backlash, no wear parts, with the large hollow shaft swallowing cables and utilities. As the new generation of the TMRW series it delivers larger torque and lower cogging from the same size and installation interface. Seven frames from Ø160 to Ø565 mm span 27 to 3,375 N·m continuous (water cooled) and up to 6,000 N·m peak, every motor carrying PTC100, PTC130 and Pt1000 temperature sensors in the winding.
Coolant washing over the axis? TM-2 (J0) wraps the same frames in an integrated water-cooling jacket with a water-tight seal. View TM-2 (J0) Series →
6,000 N·m
Peak torque, largest frame (TM-2-GF)
750 V
Maximum DC bus voltage
3
Temperature sensor types in every winding
Frame code = stator diameter, second digit = rotor height. Winding codes vary by frame: L or S on 1x and TM-2-43 to 47; P on 2x, Ax and 4F; P or S on 4A and TM-2-75 to 7F; P or L on TM-2-73; S only on Dx and Gx. Torque/speed characteristics are in the motor datasheet. Continuous ratings assume water cooling through the O-ring jacket seat.
| Frame | Stator Ø (mm) | Continuous torque WC (N·m) | Peak torque 1 s (N·m) |
|---|---|---|---|
| TM-2-1x | 160 | 27 - 135 | 45 - 225 |
| TM-2-2x | 198 | 50 - 249 | 96 - 480 |
| TM-2-4x | 230 | 89 - 411 | 168 - 780 |
| TM-2-7x | 310 | 171 - 853 | 340 - 1,710 |
| TM-2-Ax | 385 | 272 - 1,358 | 510 - 2,580 |
| TM-2-Dx | 485 | 415 - 2,120 | 840 - 4,240 |
| TM-2-Gx | 565 | 1,125 - 3,375 | 2,000 - 6,000 |
How a part number reads
TM-2 - 1 3 - LA0 - 0 - 20 V - 00
Order from the codes below, or send the axis details to an application engineer for a part number.
Winding codes vary by frame; torque/speed characteristics are in the motor datasheet.
TM-2 with integrated water-cooling jacket and water-tight seal
Torque Motor Components
Water-cooled torque motors up to 3,600 N·m with large hollow shaft
Torque Motor Components
Water-cooled torque motors for higher speed in turning and milling combined processing
Torque Motor Components
How buying works
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.