Skip to content
A close-up of a cylindrical metal electric motor with grooved outer layers, a hollow center, and two wires—one black and one orange—extending from the side.

TMRW Series

TMRW Series Water-Cooled Torque Motor

Type
Frameless water-cooled torque motor
Cooling
Water jacket
Maximum torque (US listing)
3,600 N·m
Peak torque (product directory)
5,020 N·m

The TMRW is HIWIN's established water-cooled torque motor for machine tools, rotary tables, and automation: a frameless rotor and stator with a large hollow shaft, high power density, and maintenance-free operation. TM-2 is the current generation on the same installation interface, with larger torque and cogging cut in half; TMRW remains the series specified on the US product listing at up to 3,600 N·m.

TM-2 is the current generation on the same interface: larger torque and cogging reduced by half. View TM-2 Series →

  • 3,600 N·m

    Maximum torque on the US product page

  • 4,000 rpm

    Maximum speed (product directory)

  • 0

    Gearbox parts in the drive path

Applications

  • Machine tools
  • Automation technology
  • Rotary tables
  • Indexing axes

Headline ratings

US listing quotes 3,600 N·m maximum torque; the product directory quotes 5,020 N·m peak and 4,000 rpm. Frame sizes are quoted from the torque-motor catalog. TM-2 is the drop-in next generation.

Series Construction Max torque (N·m) Peak torque (N·m) Max speed (rpm)
TMRW Water-cooled frameless 3,600 5,020 4,000

Other Torque Motor Components

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Talk it through with an application engineer.

These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.

Rather talk it through? Request a quote from an application engineer.