Super Z Series
Super Z Series Miniature Cassette-Type Ballscrews
- Nut Configurations
- FSZ (single nut, flange)
- Nominal Diameter
- 6 - 32 mm
- Lead
- 2 - 5 mm
- Accuracy Grade
- JIS C0 - C10
Cassette-type circulation path improves speed and reduces noise and vibration. The nut's diameter is 15% – 30% smaller, making it perfect for smaller spaces.
-
15–30%
Smaller nut diameter than a conventional nut
-
160,000
Dm-N value for high-speed operation
-
1.5 G
Maximum acceleration
Applications
- Semiconductor equipment
- Inspection machines
- Medical equipment
- LCD manufacturing equipment
- Robots
- SPM
- Special environment machines
- Electric machinery
Nut configurations
FSZ is the one Super Z nut model: F flange end, S single nut, Z cassette-type circulation. It is offered precision ground (6–32 mm nominal diameter, 22 standard sizes) and precision rolled (6–20 mm, 24 standard sizes).
| Model | Family | Nut | Circulation |
|---|---|---|---|
| FSZ | Super Z | Single, flange | Cassette return |
Part numbers & options
How a part number reads
R12 - 5B1 - FSZ - 480 - 560 - 0.018
- R
- Screw hand — R right-hand (left-hand on request)
- 12
- Nominal diameter (mm) — 6 to 32 ground · 6 to 20 rolled
- 5
- Lead (mm) — 2 to 5
- B1
- Turns × circuits — B1 2.6×1 · C1 3.6×1 · D1 4.6×1
- F
- Nut shape — F nut with flange
- S
- Nut type — S single nut
- Z
- Circulation — Z Super Z cassette
- 480
- Thread length (mm)
- 560
- Total length (mm)
- 0.018
- Lead deviation over random 300 mm (mm)
Order from the codes below, or send the axis details to an application engineer for a part number.
Accuracy grades
Super Z spans the full accuracy range: precision ground FSZ in C0 to C7, precision rolled FSZ in C6 to C10. Values are maximum lead variation over any 300 mm of travel.
- C0 3.5 µm per 300 mm — Precision ground
- C1 5 µm per 300 mm — Precision ground
- C2 6 µm per 300 mm — Precision ground
- C3 8 µm per 300 mm — Precision ground
- C4 12 µm per 300 mm — Precision ground
- C5 18 µm per 300 mm — Precision ground
- C6 23 µm per 300 mm — Ground or rolled
- C7 50 µm per 300 mm — Ground or rolled
- C8 100 µm per 300 mm — Precision rolled
- C10 210 µm per 300 mm — Precision rolled
Preload
FSZ is a single-nut model, so preload is set with oversized balls rather than a spacer or offset pitch. HIWIN's general guidance caps the heaviest preload at 10% of dynamic load C.
- - Oversized-ball preload — Slightly oversized balls give four-point contact for zero backlash in a compact single nut
Other Ballscrews & Supports
How buying works
Talk it through with an application engineer.
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.