Precision Ground Ballscrews
High-Accuracy Ground Ballscrew
Miniature Ground Ballscrews
Hiwin miniature ground ballscrews are made through a grinding process of the screw spindle. Miniature ground ballscrews are compact, perfect for those smaller load and shorter stroke applications. These highly efficient ballscrews provide high positioning accuracy and repeatability, smooth movement and long service life.
3,000 rpm
Rated speed of the Q Series internal-circulation nut
Ø0.8 mm
Smallest steel ball in the miniature nut tables
Ø4 mm
Smallest standard shaft diameter
The Q Series nuts (FSQ flange, RSQ threaded round and RSQ keyway round) use HIWIN's compact internal circulation in grades C6 and C7. FSI, FSB and FSW are the stocked ground models from the ballscrew catalog: flange-mount single nuts in grade C3 with finished shaft ends.
| Model | Family | Nut | Circulation | Configure |
|---|---|---|---|---|
| FSQ | Q Series | Single, flange (Type A) | Q internal circulation | Configure ↗ |
| RSQ | Q Series | Single, threaded round (Type B) | Q internal circulation | Configure ↗ |
| RSQ | Q Series | Single, keyway round (Type C) | Q internal circulation | Configure ↗ |
| FSI | Stock ground | Single, flange | Internal recirculation cap | Configure ↗ |
| FSB | Stock ground | Single, flange | Bonded tube | Configure ↗ |
| FSW | Stock ground | Single, flange | Return tubes within nut body | Configure ↗ |
How a part number reads
R 10 - 2 T3 - F S Q - 100 - 150 - 0.05 - M
The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗
Grades are set by lead variation over any 300 mm of travel. Stocked miniature ground models ship in C3; the Q Series range comes in C6 and C7.
The nut-type letter in the model number sets the arrangement.
High-Accuracy Ground Ballscrew
High-Speed Low-Noise Ballscrew with Cassette-Type Circulation
Ballscrews & Supports
How buying works
HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.
Rather talk it through? Request a quote from an application engineer.