LMSSA Series
Iron-core or coreless: 5G acceleration, 0.1 µm resolution, strokes to 2,700 mm
LMSSA Linear Motor Stages
LMSSA Clean Room Type Single-Axis Linear Motor Stage
The LMSSA clean room stage can be used in environments such as medical and semiconductor that require a higher level of clean room. The dust extraction ports help prevent any particulates from affecting the application. Suitable for up to clean room ISO class 2, it holds accuracy up to ±2 µm, with max velocity of 2 m/s and stroke up to 2,700 mm.
Outside the cleanroom, the standard LMSSA covers the same stage family to 2,700 mm stroke. View LMSSA Series →
ISO class 2
Cleanroom rating with dust-extraction ports
±2 µm
Accuracy at the best encoder grades
5 G
Maximum acceleration
Model codes read width, motor and force level: LMSSA-13S200 is a 135 mm ironcore stage at 205 N continuous. The cleanroom build is specified in the order code by cover P and black color B. Max stroke varies by model, from 1,300 mm (08S100, 10S200) to 2,700 mm (13S100); single forcer is standard and dual forcers go through HIWIN sales.
| Model | Motor | Base width (mm) | Continuous force (N) | Peak force (N) |
|---|---|---|---|---|
| LMSSA-08S050 | Ironcore | 80 | 52 | 112 |
| LMSSA-08S100 | Ironcore | 80 | 104 | 224 |
| LMSSA-10S100 | Ironcore | 100 | 103 | 289 |
| LMSSA-10S200 | Ironcore | 100 | 205 | 579 |
| LMSSA-13S100 | Ironcore | 135 | 103 | 289 |
| LMSSA-13S200 | Ironcore | 135 | 205 | 579 |
| LMSSA-13S300 | Ironcore | 135 | 308 | 868 |
How a part number reads
LMSSA - 08 S 050 - 1 - 800 - G 5.3 A - P - B - A 0000 (spaces between decoded positions)
Order from the codes below, or send the axis details to an application engineer for a part number.
Repeatability and accuracy set by encoder grade (Table 1); absolute types run BiSS-C.
Normally closed, minus/home/plus, on open leads over 0.3 m: inductive NPN (A) or PNP (B), optical NPN (D) or PNP (E).
The cleanroom build fixes both codes.
Lengths measure from the motor/encoder; from the forcer plate they run 0.5 m shorter.
Iron-core or coreless: 5G acceleration, 0.1 µm resolution, strokes to 2,700 mm
LMSSA Linear Motor Stages
Standard 2-axis cross table with cable management and optional theta axis
LMSSA Linear Motor Stages
How buying works
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.