Skip to content
A black motorized linear stage with multiple screw holes on its platform, a motor attached on one side, and a metal component on the front, used for precise positioning in automation or research.

NPS Series

NPS Series Nano Precision Stage

Type
Nano precision stage, crossed roller guides
Drive
Ironless linear motor (L), AC servo ballscrew (AC)
Stroke
50, 100 mm
Resolution
As low as 0.1 [µm]

The NPS delivers submicron repeatability and high stability ensuring precise linear movement, and comes in two versions: an AC servo stage driven by precision ground ballscrews and a direct-drive stage with an ironless linear motor. The stages are equipped with high-stiffness non-recirculating crossed roller guides and a precision machined base to ensure smooth motion, accurate motion control and high geometric accuracies. With precise motion and low servo jitter, this stage is ideal for small motion and stable applications.

  • 100 nm

    Minimum incremental motion (AC servo stage)

  • ±0.2 µm

    Bidirectional repeatability (linear motor stage)

  • 0.1 µm

    Standard linear encoder resolution

Applications

  • Laser micromachining, marking and cutting
  • Laser direct imaging
  • Surface metrology
  • AOI (automatic optical inspection)

Models

L models are direct-drive linear motor stages; AC models are AC servo ballscrew stages. The trailing digits are the stroke code (05 = 50 mm, 10 = 100 mm); a complete order number adds encoder, cable length and custom codes per the model explanation.

Model Drive Stroke (mm) Motor Load capacity (kg)
NPS-L-UB1-05 Linear motor 50 LMC-HUB1 10
NPS-L-UB1-10 Linear motor 100 LMC-HUB1 10
NPS-L-UB2-05 Linear motor 50 LMC-HUB2 20
NPS-L-UB2-10 Linear motor 100 LMC-HUB2 20
NPS-L-CB4-05 Linear motor 50 LMCB4 30
NPS-L-CB4-10 Linear motor 100 LMCB4 30
NPS-L-CB6-05 Linear motor 50 LMCB6 40
NPS-L-CB6-10 Linear motor 100 LMCB6 40
NPS-L-CB8-05 Linear motor 50 LMCB8 50
NPS-L-CB8-10 Linear motor 100 LMCB8 50
NPS-AC-20-05 AC servo ballscrew 50 200 W 25
NPS-AC-20-10 AC servo ballscrew 100 200 W 25
NPS-AC-40-05 AC servo ballscrew 50 400 W 40
NPS-AC-40-10 AC servo ballscrew 100 400 W 40

Part numbers & options

How a part number reads

NPS - L - UB1 - 05 A - 03 - C (AC servo stage: NPS - AC - 40B - 05 5 - 03 - C)

NPS
Series — Nano Precision Stage
L
Drive — L linear motor · AC AC servo motor
UB1
Motor type — L stages: UB1 LMC-HUB1 · UB2 LMC-HUB2 · CB4 LMCB4 · CB6 LMCB6 · CB8 LMCB8; AC stages: 20 200 W · 20B 200 W with brake · 40 400 W · 40B 400 W with brake
05
Stroke — 05 50 mm · 10 100 mm
A
Encoder type — L stages: A optical analog 1 Vpp stainless scale · B optical analog 1 Vpp Invar scale · C optical digital 0.1 µm stainless scale (standard) · D optical digital 0.1 µm Invar scale; AC stages: 4 17-bit absolute · 5 13-bit less-wire incremental · 6 HIWIN 17-bit incremental
03
Cable length — N no cable · 03 3 m · 05 5 m · 07 7 m
C
Custom code — none standard · C customized

Order from the codes below, or send the axis details to an application engineer for a part number.

Linear encoder type (NPS-L)

Optical linear scales for the linear motor stage, selected by the encoder position in the order number.

  • A Analog 1 Vpp Sin/Cos, stainless steel scale
  • B Analog 1 Vpp Sin/Cos, Invar scale
  • C Digital, 0.1 µm resolution, stainless steel scale — Standard
  • D Digital, 0.1 µm resolution, Invar scale

Servo encoder type (NPS-AC)

Rotary encoders for the AC servo motor stage.

  • 4 17-bit absolute encoder
  • 5 13-bit less-wire incremental encoder
  • 6 HIWIN 17-bit incremental encoder

Cable length

Both versions ship with the same cable options.

  • N No cable
  • 03 3 m
  • 05 5 m
  • 07 7 m

Related products

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Talk it through with an application engineer.

These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.

Rather talk it through? Request a quote from an application engineer.