KK Series
KK Series Ballscrew-Driven Single-Axis Stage
- Type
- Ballscrew + guideway, one U-rail body
- Frames
- 8 (KK30 - KK130, 30 - 130 mm wide)
- Ballscrew
- Ø6 - Ø25 mm, leads 1 - 25 mm
- Rail Lengths
- 75 - 1,680 mm
The KK integrates a ballscrew and a guideway on one FEA-optimized U-rail: the rail is the base, the guideway and the structure at once, so a two-part module replaces the traditional four-part stage (table, base, two guideways) and arrives install-ready. Gothic-arch four-point contact carries load equally from every direction. Eight frame widths from KK30 to KK130 cover screw leads of 1 to 25 mm and rail lengths from 75 to 1,680 mm, in precision or normal accuracy grades with covers, bellows, motor flanges and limit-switch packages from the same order code.
Want it quieter? SK is the KK body with SynchMotion on the guideway block and rail and Tangent Circulation on the ballscrew: smoother and quieter for axes near operators and patients. View SK Series →
-
±0.003–0.007 mm
Precision-grade repeatability, by frame and rail length
-
48.1 kN
Guideway dynamic load rating (KK130)
-
2
Parts in the module: one ballscrew, one rail
Applications
- Screw fastening and dispensing
- Loading, unloading and transfer
- Assembly and packaging
- Inspection and testing
- Semiconductor and electronics
- Medical and biotechnology
Models
Model numbers encode frame and lead: a KK6010 is a 60 mm frame with a 10 mm lead. 60D and 86D are separate frame variants with the same leads and rail lengths as KK60 and KK86 but a larger drive shaft (Ø8h7 on KK60D against Ø6h7 on KK60, Ø10h7 on KK86D against Ø8h7 on KK86); block count (1 or 2) is a separate position in the order code. Precision grade lifts the load table over normal grade.
| Model | Screw Ø × lead (mm) | Ballscrew basic dynamic load, precision (N) | Rail lengths (mm) | Configure |
|---|---|---|---|---|
| KK3001 | 6 × 1 | 647 | 75 - 200 | Configure ↗ |
| KK4001 | 8 × 1 | 735 | 100 - 200 | Configure ↗ |
| KK5002 | 8 × 2 | 2,136 | 150 - 300 | Configure ↗ |
| KK6005 | 12 × 5 | 3,744 | 150 - 600 | Configure ↗ |
| KK6010 | 12 × 10 | 2,410 | 150 - 600 | Configure ↗ |
| KK8010 | 15 × 10 | 7,144 | 340 - 940 | Configure ↗ |
| KK8020 | 15 × 20 | 4,645 | 340 - 940 | Configure ↗ |
| KK8610 | 15 × 10 | 7,144 | 340 - 940 | Configure ↗ |
| KK8620 | 15 × 20 | 4,645 | 340 - 940 | Configure ↗ |
| KK10020 | 20 × 20 | 7,046 | 980 - 1,380 | Configure ↗ |
| KK13025 | 25 × 25 | 7,897 | 980 - 1,680 | Configure ↗ |
Part numbers & options
How a part number reads
KK 60D 10 P E - 400 E A 2 E - F0 C S0 M051
- KK
- Series
- 60D
- Nominal width — 30, 40, 50, 60, 60D, 80, 86, 86D, 100, 130
- 10
- Ballscrew lead (mm) — 1 to 25 by frame
- P
- Accuracy grade — P precision · C normal (E = ballscrew special order)
- 400
- Rail length (mm) — 75 to 1,680 by frame (E = rail special order)
- A 2
- Block type A normal · S short; 1 or 2 blocks (E = block special order)
- F0
- Motor adaptor flange (FE = special order)
- C
- Cover — C aluminum · B bellows · blank open
- S0
- Limit switches — S0 rail only · S1-S5 sensor packages · SE sensor special order · blank none
- M051
- Motor specification — M customer specified · blank without motor
The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗
Accuracy grades
- P Precision — Higher load ratings, tighter running accuracy
- C Normal — General automation duty
Covers
- C Aluminum cover — Contamination protection, top-mounted
- B Bellows — Full-travel flexible protection
Limit switches
- S0 Switch rail only — Wire your own sensors
- S1-S5 Sensor packages — Omron, Panasonic or Yamatake fitted
Blocks & motor
- A/S ×1-2 Block type and count — Normal or short blocks, one or two per rail
- F0/FE + M Flange and motor — Adaptor flange; motor supplied or customer-specified
How buying works
Spec it in the configurator: drawings, 3D CAD, and a quote to follow.
HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.
Rather talk it through? Request a quote from an application engineer.