Skip to content

Modular Tables and Stages

LMXK Linear Motor Stages

Also listed as Linear Motor Stages

Linear motor stages to 5 m/s and 50 m/s², in lengths to 3,700 mm.

Two parallel metal linear guide rails with sliding carriages, placed on a plain gray background. The rails are silver with black details and appear to be industrial machine components.

1 product

  • A metallic automatic sliding door motor with a slim rectangular design, featuring a visible rail and mechanism for door movement. The device is photographed against a plain white background.

    LMXK Series

    Linear-motor stage with Q-series SynchMotion guideways: 868 N, 5 m/s, to 3,700 mm

    868 N · 5 m/s Q-series guideways

Why HIWIN

SynchMotion speed in a stage.

50 m/s², 5 m/s

The ironcore linear motor accelerates at up to 50 m/s² and cruises at 5 m/s: throughput numbers ballscrew stages cannot reach.

868 N of peak force

Enough thrust for real payloads at full dynamics, not just light pick heads.

Axes to 3.7 meters

Stator segments extend the stroke to 3,700 mm, covering transfer and handling spans in a single stage.

Quiet by design

Q-series SynchMotion guideways carry the carriage with smooth, low-noise circulation, matched to continuous-duty cycles.

A persons hands install a metal bearing onto a long, cylindrical metal rod in a workshop or industrial setting. Shelves and equipment appear blurred in the background.

LMXK Linear Motor Stages

Engineering with LMXK Linear Motor Stages? Talk it through with an application engineer.