Skip to content
A long, rectangular linear actuator with a metallic finish and a sliding carriage mounted on top, designed for precision movement in industrial automation.

KS Series

KS Series Dust-Proof Single-Axis Stage

Type
Dust-proof stage, stainless cover strip, ballscrew or belt driven
Frames
6 (KS090 - KS180)
Drive
C7 ballscrew, leads 5 - 20 mm, or timing belt; 100 - 400 W motor
Strokes
50 - 1,250 mm ballscrew, 200 - 3,000 mm belt

Start customizing your product with our configurator

The KS single axis stage is actuated by a motor-driven ballscrew or belt equipped with a stainless steel cover strip to prevent particles from entering or exiting. Due to the dust-proof design, this type of single axis stage is ideal for the manufacturing of semiconductor equipment, LED examination equipment, medical and inspection equipment, etc.

  • Clean room

    For use in clean room; dust-proof stainless cover

  • ±0.02 mm

    Repeatability, ballscrew models

  • 1,800 mm/s

    Max linear speed, belt-driven models

Applications

  • FPD industry and glass transfer
  • Semiconductor
  • Medical applications
  • Inspection and testing equipment

Models

The suffix is the motor position: FI tucks the motor inside the frame line, FL and FR fold it left or right, and the KS090 mounts it direct with no suffix. B models swap the C7 (3,000 rpm) ballscrew for a timing belt: faster and longer but ±0.1 mm repeatability and horizontal use only, versus ±0.02 mm on every ballscrew model.

Model Drive and mount Leads (mm) Max horizontal load (kg) Effective strokes (mm) Configure
KS090 Ballscrew, direct mount 5 / 10 24 / 12 50 - 600 Configure ↗
KS100-FI Ballscrew, internal mount 5 / 10 / 20 8 / 6 / 3.5 200 - 800 Configure ↗
KS100-FL Ballscrew, motor left 5 / 10 / 20 8 / 6 / 3.5 200 - 800 Configure ↗
KS100-FR Ballscrew, motor right 5 / 10 / 20 8 / 6 / 3.5 200 - 800 Configure ↗
KS100B-FL Timing belt, motor left Belt 3 200 - 3,000 Configure ↗
KS100B-FR Timing belt, motor right Belt 3 200 - 3,000 Configure ↗
KS120 Ballscrew, internal mount 5 / 10 / 20 50 / 32 / 20 100 - 1,050 Configure ↗
KS140-FI Ballscrew, internal mount 10 / 20 75 / 35 200 - 1,100 Configure ↗
KS140-FL Ballscrew, motor left 10 / 20 75 / 35 200 - 1,100 Configure ↗
KS140-FR Ballscrew, motor right 10 / 20 75 / 35 200 - 1,100 Configure ↗
KS140B-FL Timing belt, motor left Belt 15 200 - 3,000 Configure ↗
KS140B-FR Timing belt, motor right Belt 15 200 - 3,000 Configure ↗
KS150-FI Ballscrew, internal mount 10 / 20 80 / 40 150 - 1,250 Configure ↗
KS180-FI Ballscrew, internal mount 10 / 20 110 / 50 200 - 1,200 Configure ↗
KS180-FL Ballscrew, motor left 10 / 20 110 / 50 200 - 1,200 Configure ↗
KS180-FR Ballscrew, motor right 10 / 20 110 / 50 200 - 1,200 Configure ↗
KS180B-FL Timing belt, motor left Belt 30 200 - 3,000 Configure ↗
KS180B-FR Timing belt, motor right Belt 30 200 - 3,000 Configure ↗

Part numbers & options

How a part number reads

KS120 -20 P -1050 A FI S1 M101 (KS120, 20 mm lead, precision grade, 1,050 mm effective stroke, standard slider, internal motor mount, OMRON SX671 limit switch, 100 W motor)

KS120
Model — KS090 · KS100 · KS120 · KS140 · KS150 · KS180
B
Drive — none ballscrew · B timing belt (belt orders a pulley perimeter code in place of the lead: -84 KS100B · -120 KS140B/KS180B)
20
Ballscrew lead (mm) — 5 · 10 KS090 · 5 · 10 · 20 KS100/KS120 · 10 · 20 KS140/KS150/KS180
P
Precision grade — P precision · C normal (belt models C only)
-1050
Effective stroke (mm) — 50–600 KS090 · 200–800 KS100 · 100–1,050 KS120 · 200–1,100 KS140 · 150–1,250 KS150 · 200–1,200 KS180 · 200–3,000 belt
A
Slider type — A standard
FI
Motor flange — F0 direct · F1 (KS090) · FI internal · FL left · FR right, per the frame's flange list
S1
Limit switch — S1 OMRON SX671 · S2 OMRON SX674 · S3 Panasonic GX-F12A · S4 Panasonic GX-F12A-P · none no limit switch
M101
Motor — M05□/K05□ · M10□/K10□ (KS090–KS120), M20□/K20□ · M40□/K40□ (KS140–KS180) · M customer specified · none without motor

The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗

Precision grades

Every ballscrew frame orders in either grade; repeatability is ±0.02 mm.

  • C Normal — The only grade on belt-driven models (±0.1 mm)
  • P Precision — For the accuracy-critical end of the range

Motor mounts

Which mounts a frame takes depends on its flange list: the KS090 is direct only, the KS150 internal only, and the belt models fold left or right.

  • F0 / F1 Direct mount — KS090; F0 or F1 follows the motor brand
  • FI Internal — Motor tucked inside the frame line: KS100-KS180 ballscrew models
  • FL / FR Folded left / right — Shortest package; the belt models' only mounts

Limit switches

  • S1 OMRON SX671
  • S2 OMRON SX674
  • S3 Panasonic GX-F12A
  • S4 Panasonic GX-F12A-P
  • None No limit switch — Wire your own sensors

Motor

The 6.5 flange table matches HIWIN Mikrosystem, Mitsubishi, Panasonic and Yaskawa servo motors and drives to each frame.

  • M□/K□ HIWIN-fitted motor — M05□/K05□ and M10□/K10□ on KS090-KS120; M20□/K20□ and M40□/K40□ on KS140-KS180
  • M Customer specified — Inform HIWIN in advance when installing your own motor
  • None Without motor

Other KK Series Ballscrew Stages

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Spec it in the configurator: drawings, 3D CAD, and a quote to follow.

HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.

Rather talk it through? Request a quote from an application engineer.