Skip to content
A silver linear actuator with a rectangular body and a sliding carriage on top, featuring mounting holes and a housing unit at one end, set against a plain white background.

KU Series

KU Series Lightweight Single-Axis Stage

Type
Ballscrew-driven stage, stainless cover strip
Frames
2 (KU60, KU80)
Drive
C7 ballscrew, leads 5 - 20 mm, 100 / 200 W motor
Strokes
50 - 1,100 mm effective

Start customizing your product with our configurator

The KU single axis stage has a lightweight construction that offers high performance in position accuracy and efficiency. This stage contains a motor-driven ballscrew module equipped with a stainless steel cover strip to prevent particles from entering or exiting.

  • ±0.02 mm

    Repeatability, both frames

  • 1,000 mm/s

    Max linear speed (KU080, 20 mm lead)

  • 60 kg

    Max horizontal load (KU080, 5 mm lead)

Applications

  • Precision industry and semiconductor
  • Inspection, testing and assembly equipment
  • Optical and medical equipment

Models

Both frames ride a C7 (normal) ballscrew rated at 3,000 rpm; the KU060 pairs with a 100 W AC motor, the KU080 with 200 W. Load and speed track the lead: the 5 mm lead carries the most (560 N rated thrust on the KU080), the 20 mm lead runs the fastest at 1,000 mm/s.

Model Leads (mm) Max horizontal load (kg) Effective strokes (mm) Configure
KU060 5 / 10 20 - 30 50 - 600 Configure ↗
KU080 5 / 10 / 20 20 - 60 100 - 1,100 Configure ↗

Part numbers & options

How a part number reads

KU060 -10 P -600 A F0 S1 M101 (KU060, 10 mm lead, precision grade, 600 mm effective stroke, standard slider, F0 motor flange, OMRON SX671 limit switch, 100 W motor)

KU060
Model — KU060 · KU080
10
Ballscrew lead (mm) — 5 · 10 (KU080 adds 20)
P
Precision grade — C normal · P precision
600
Effective stroke (mm) — 50–600 KU060 · 100–1,100 KU080, 50 mm steps
A
Slider type — A standard
F0
Motor flange — F0 standard (100 W KU060 · 200 W KU080) · F1–F3, F5, F6 per the motor flange list · F no flange
S1
Limit switch — S1 OMRON SX671 · S2 OMRON SX674 · S3 Panasonic GX-F12A · S4 Panasonic GX-F12A-P · none no limit switch
M101
Motor — M05□/K05□ · M10□/K10□ (KU060), M20□/K20□ · M40□/K40□ (KU080) · M customer specified · none without motor

The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗

Precision grades

Both frames order in either grade; repeatability is ±0.02 mm.

  • C Normal — General automation duty
  • P Precision — For the accuracy-critical end of the range

Motor adaptor flanges

Flange choice follows the motor: the KU060 takes F0 and F1, the KU080 F0, F1, F2, F3, F5 and F6, matched to brand and output in the chapter's flange list.

  • F0 Standard flange — 100 W on the KU060, 200 W on the KU080
  • F1-F3, F5, F6 Brand-matched flanges — HIWIN Mikrosystem, Mitsubishi, Panasonic, Yaskawa servo and Oriental step motors
  • F No flange — Bring your own adaptor

Limit switches

  • S1 OMRON SX671
  • S2 OMRON SX674
  • S3 Panasonic GX-F12A
  • S4 Panasonic GX-F12A-P
  • None No limit switch — Wire your own sensors

Motor

  • M□/K□ HIWIN-fitted motor — M05□/K05□ and M10□/K10□ on the KU060; M20□/K20□ and M40□/K40□ on the KU080
  • M Customer specified — Inform HIWIN in advance when installing your own motor
  • None Without motor

Other KK Series Ballscrew Stages

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Spec it in the configurator: drawings, 3D CAD, and a quote to follow.

HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.

Rather talk it through? Request a quote from an application engineer.