SK Series
SK Series Quiet Single-Axis Stage with SynchMotion Technology
- Type
- Ballscrew + guideway, SynchMotion quiet circulation
- Frames
- 2 widths, 4 frames (SK60/60D, SK86/86D)
- Ballscrew
- Ø12 - Ø15 mm, leads 5 - 20 mm
- Rail Lengths
- 150 - 940 mm
The SK single-axis stage is the same stage body as the KK series with a SynchMotion guideway: HIWIN's patented SynchMotion Technology gives quieter and smoother movement, superior lubrication and longer service life, and the guideway load ratings differ from the KK's. SynchMotion partitions and Tangent Circulation Technology cut running noise by about 3 to 5 dB against the equivalent KK, with a low particle emission rate, making the SK the pick for industries that require higher speeds and quieter performance. Four models pair the 60 and 86 mm frames with 5 to 20 mm ballscrew leads and rail lengths from 150 to 940 mm, in precision or normal accuracy grades.
SK is the same stage body as KK with a SynchMotion guideway, and its guideway load ratings differ; drop the SynchMotion requirement and KK is the base unit. View KK Series →
-
3 - 5 dB
Quieter than the equivalent KK in operation
-
±0.003 mm
Precision-grade repeatability
-
1,480 mm/s
Max speed (SK86, 20 mm lead, precision)
Applications
- Semiconductor manufacturing equipment
- Assembly equipment
- CCD lens shifting
- Automatic soldering systems
- Packaging and labeling machines
- Conveying equipment
Models
Model numbers encode frame and lead: an SK6010 is a 60 mm frame with a 10 mm lead. 60D and 86D are separate frame variants that take the same leads and rail lengths as SK60 and SK86; block count (1 or 2) is a separate position in the order code. Load values are the ballscrew basic dynamic rating in precision grade; normal grade runs about 10 to 13 percent lower.
| Model | Screw Ø × lead (mm) | Ballscrew basic dynamic load, precision (N) | Rail lengths (mm) |
|---|---|---|---|
| SK6005 | 12 × 5 | 3,744 | 150 - 600 |
| SK6010 | 12 × 10 | 2,410 | 150 - 600 |
| SK8610 | 15 × 10 | 7,144 | 340 - 940 |
| SK8620 | 15 × 20 | 4,645 | 340 - 940 |
Part numbers & options
How a part number reads
SK 60D 10 P E - 400 E A 2 E - F0 C S0 M051
- SK
- Series
- 60D
- Nominal width — 60, 60D, 86, 86D
- 10
- Ballscrew lead (mm) — 5 or 10 (SK60/60D) · 10 or 20 (SK86/86D)
- P
- Accuracy grade — P precision · C normal (E = ballscrew special order)
- 400
- Rail length (mm) — SK60/60D 150 to 600 · SK86/86D 340 to 940 (E = rail special order)
- A 2
- Block type A standard · S light duty; 1 or 2 blocks (E = block special order)
- F0
- Motor adaptor flange (FE = special order)
- C
- Cover — C aluminum · blank normal type
- S0
- Limit switches — S0 switch rail only · S1-S4 sensor packages · SE special order · blank none
- M051
- Motor specification — M customer specified · blank without motor
Order from the codes below, or send the axis details to an application engineer for a part number.
Accuracy grades
Precision grade lifts the load table and tightens every accuracy figure over normal grade.
- P Precision — ±0.003 mm repeatability, accuracy 0.020 - 0.040 mm and running parallelism 0.010 - 0.030 mm by rail length
- C Normal — ±0.005 mm repeatability, lower starting torque, general automation duty
Covers
- C Aluminum cover — Top-mounted contamination protection
- (blank) Normal type — Open stage, no cover
Limit switches
Order the switch rail alone or with sensors fitted.
- S0 Switch rail only — Wire your own sensors
- S1 Omron SX671 — Fitted sensor package
- S2 Omron SX674 — Fitted sensor package
- S3 SUNX GX-F12A — Fitted sensor package
- S4 SUNX GX-F12A-P — Fitted sensor package
- SE Sensor special order — Customer-specified sensing
Blocks & motor
- A/S ×1-2 Block type and count — Standard or light-duty blocks, one or two per rail
- F0/FE + M Flange and motor — Motor adaptor flange; motor supplied or customer-specified
How buying works
Talk it through with an application engineer.
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.