Skip to content
A round, metallic machine part with a flat, slotted top surface and cylindrical base, likely used for mounting or rotating components in industrial or manufacturing settings, is shown against a white background.

RCH Series

RCH Single-Axis Horizontal Rotary Table

Type
Single-axis horizontal
Models
8 (table Ø 100 - 1,000 mm)
Positioning Accuracy
±5 arc-sec, RCH-200 and up
Allowable Load
30 - 1,800 kg

The RCH is the horizontal single-axis choice for upgrading a processing machine to 3+1 axis. A built-in torque motor delivers high acceleration, high torque and zero backlash, with no worm gear or roller cam in the drive path, and rotation speeds up to 250 rpm carry the table from indexing into turning work. Eight table sizes from Ø100 to Ø1,000 mm reach 3,900 N·m of torque and hold ±5 arc-second positioning accuracy with 4 arc-second repeatability from the RCH-200 up, with low runout accuracy for integrated milling, turning and grinding in one clamping.

RCV is the vertical counterpart, the 3+1 axis upgrade for vertical machining centers. View RCV Series →

  • ±5 arc-sec

    Positioning accuracy, RCH-200 through RCH-1000

  • 3,900 N·m

    Max torque (RCH-1000)

  • 250 rpm

    Max rotation speed (RCH-200)

Applications

  • Milling-turning compound machining
  • Automotive parts machining
  • Die and mold machining
  • Aircraft parts machining
  • Tool grinding and gear chamfering
  • Chemical Mechanical Polishing (CMP)
  • Electronic parts machining
  • Die-mold and drilling EDM

Models

RCH-100 and RCH-250 each come in two builds: the Ø102 RCH-100E is the EDM table (35 kg max electrode weight, 20 bar centric flushing pressure) and the second RCH-250 is the IP68 underwater build for EDM, cleaning and underwater ultrasonic testing machines. The RCH-100 builds rate ±15 and ±20 arc-sec; every model from RCH-200 up holds ±5.

Model Table Ø (mm) Max torque (N·m) Max speed (rpm) Allowable load (kg)
RCH-100E 102 20.9 200 30
RCH-100 100 329.4 120 40
RCH-200 200 280 250 100
RCH-250 250 1,140 60 250
RCH-250 (IP68) 250 80.7 50 100
RCH-320 320 1,360 120 80
RCH-400 400 910 115 500
RCH-600 600 2,400 100 850
RCH-800 800 3,600 80 1,800
RCH-1000 1000 3,900 80 1,800

Part numbers & options

Clamping system

Holding torque that locks the table through power loss.

  • Pneu Full-circumference pneumatic (6 bar) — RCH-200: 600 N·m holding torque
  • Hyd Full-circumference hydraulic (70 bar) — RCH-400 to RCH-1000: 2,000 - 4,200 N·m
  • — None — RCH-100, RCH-250 and RCH-320 run unclamped

Cooling

  • — Convection — RCH-100, RCH-250, RCH-320
  • WC Water cooled — RCH-200 and RCH-400 through RCH-1000

Other Rotary Tables

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Talk it through with an application engineer.

These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.

Rather talk it through? Request a quote from an application engineer.