Skip to content
A black cylindrical industrial component with a flat, circular top featuring multiple holes and two metal connectors at the base. The object is set against a plain white background.

DMS Series

DMS Inner-Rotating Direct Drive Motor

Type
Inner-rotating direct drive
Frames
4 (Ø110 - Ø300 mm)
Continuous Torque
3.1 - 150 N·m
Peak Torque (1 s)
9.3 - 450 N·m

The DMS is the all-applications core of the DM direct-drive family: an inner-rotating torque motor with the high-resolution feedback system built in, coupling the load with zero backlash and no reduction mechanism. Twelve models across four frames (Ø110 to Ø300 mm) span 3.1 to 150 N·m continuous and 9.3 to 450 N·m peak, holding ±2.5 arc-second repeatability from a 4.32-million-count sin/cos encoder. IP65 sealing, integrated power-on or power-off clamps and Hall sensors are ordering options for DMS, DMN, and DMY.

Need the rotating mass on the outside for inertia matching? DMY is the outer-rotating sibling, 12 to 300 N·m with the same feedback system. View DMY Series →

  • ±2.5 arc-sec

    Repeatability across both encoder types

  • 4,320,000

    Encoder counts per revolution (sin/cos)

  • 8,000 N

    Max axial load, DMS3 and DMS7 frames

Applications

  • Semiconductor and 3C electronics
  • Laser machining and marking
  • Rotary indexing and multi-motion assembly
  • Inspection and AOI
  • Small-part assembly
  • General industrial machinery

Models

Model digits encode frame and torque size: DMS34 is a Ø200 frame at 20 N·m continuous. L windings, offered only on the DMS3 and DMS7 frames, reach 1.5 to 3.3 times the max speed of the S winding at the same torque, depending on size (DMS34 400 to 600 rpm, DMS7C 24 to 80 rpm). Accuracy ships at ±15 arc-sec, tightening to ±10 or ±5 with factory error compensation.

Model Frame Ø (mm) Continuous torque (N·m) Peak torque 1 s (N·m) Max speed (rpm)
DMS03 110 3.1 9.3 700
DMS07 110 6.2 18.6 700
DMS12 150 5 15 600
DMS14 150 10 30 600
DMS16 150 15 45 600
DMS18 150 20 60 500
DMS34 200 20 60 400
DMS34L 200 20 60 600
DMS38 200 40 120 200
DMS38L 200 40 120 450
DMS3C 200 60 180 120
DMS3CL 200 60 180 300
DMS74 300 50 150 120
DMS74L 300 50 150 250
DMS76 300 75 225 72
DMS76L 300 75 225 170
DMS7C 300 150 450 24
DMS7CL 300 150 450 80

Part numbers & options

How a part number reads

DMS 3 4 - 5 0 S P 0 0 - S 0 - 0 A S - 0 - 0

DMS
Series — inner-rotating direct drive
3
Frame — 0 Ø110 · 1 Ø150 · 3 Ø200 · 7 Ø300 mm
4
Torque size within the frame (4, 8, C ...)
5
Encoder — 4 2500 · 5 3600 · 6 5400 lines (INC)
0
Hall sensor — 0 none · 1 digital
S
Winding — S standard · L low back-EMF, higher speed (DMS3 and DMS7 frames only)
P
Temperature sensor — N none · P PTC
0
Protection — 0 IP40 · 1 IP65
0
Function code
S
Axial/radial runout — S 30/30 µm · P 5/30 µm · A 5/15 µm
0
Accuracy compensation — 0 none · 1 ±10 arc-sec · 4 ±5 arc-sec
0
Wire length — 0 no cable (optical scale standard)
A
Connector type — An optical standard (Intercontec M17 metallic joint)
S
Mechanical Interface — S standard (according to the drawing)
0
Clamp — 0 without clamp (standard) · Power On (1) · Power Off (2) · Power Off—Backlash-Free (4)
0
Reserved code

Order from the codes below, or send the axis details to an application engineer for a part number.

Accuracy compensation

Factory error mapping tightens angular accuracy.

  • 0 ±15 arc-sec — Standard
  • 1 ±10 arc-sec — Compensated
  • 4 ±5 arc-sec — Tightest compensation

Windings

  • S Standard — Torque-optimized
  • L Low back-EMF — DMS3 and DMS7 frames; 1.5 to 3.3 times the S-winding max speed

Protection & sensors

  • 1 IP65 — Cutting oil and metal powder environments
  • P PTC sensor — SNM100 in-winding over-temperature
  • Hall Digital Hall sensor — Commutation without homing

Clamps & runout

  • 1/2 Power-on / power-off clamp — Integrated holding clamp options
  • P/A Precision runout — 5/30 µm or 5/15 µm axial/radial vs standard 30/30

Other Direct Drive Motors

  • A black, circular industrial rotary actuator with a central hole and two metal connectors, mounted on a flat base with two side flanges and a smooth, matte finish.

    DMN Series

    Low-profile direct drive for high resolution, low torque applications

    Direct Drive Motors

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Talk it through with an application engineer.

These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.

Rather talk it through? Request a quote from an application engineer.