Skip to content
A black, circular industrial rotary actuator with a central hole and two metal connectors, mounted on a flat base with two side flanges and a smooth, matte finish.

DMN Series

DMN Low-Profile Direct Drive Motor

Type
Inner-rotating direct drive, low profile
Frames
5 (65 - 212 mm square, plus Ø230)
Continuous Torque
0.32 - 94 N·m
Peak Torque (1 s)
0.96 - 282 N·m

The DMN is an inner-rotating direct drive in a low-profile package that installs easily, suited to high resolution, low torque applications. High positioning accuracy and high repeatability are achieved through its high-precision encoder, with a choice of incremental or absolute feedback system.

When the axis needs more torque than a low-profile DMN carries, the inner-rotating DMS runs to 150 N·m with the same feedback options. View DMS Series →

  • ±2.5 arc-sec

    Repeatability, incremental-encoder models

  • 4,320,000

    Encoder counts per revolution (INC, sin/cos 1 Vpp)

  • 20-bit

    Absolute encoder on DMN71 and DMN93 (19-bit on smaller frames)

Applications

  • Laser machining and 3C printing
  • 3C electronics and curved-surface inspection
  • Screen printing
  • Semiconductor transport
  • Display panel
  • Medical and inspection equipment

Models

Model digits encode frame and torque size: DMN44 is a 118 mm frame at 2.8 N·m continuous. Every catalog model orders with an incremental or absolute encoder; DMN71 runs to 600 rpm with the incremental scale but 400 rpm with the absolute. DMN95 and DMN9A come from the newer brochure, ship with the 3600-line incremental encoder and take a 600 VDC nominal input.

Model Frame (mm) Continuous torque (N·m) Peak torque 1 s (N·m) Max speed (rpm)
DMN21 65 × 65 0.32 0.96 1500
DMN22 65 × 65 0.64 1.92 1500
DMN42 118 × 118 1.4 4.2 700
DMN44 118 × 118 2.8 8.4 700
DMN71 160 × 160 3.7 11.1 600
DMN93 212 × 212 13.2 39.6 500
DMN95 Ø230 47 141 250
DMN9A Ø230 94 282 350

Part numbers & options

How a part number reads

DMN 7 1 - B 0 S N 0 0 - S 0 - 1 S S - 0 - 0 (spaces between decoded positions)

DMN
Series — low-profile inner-rotating direct drive
7
Frame — 2 65 mm · 4 118 mm · 7 160 mm · 9 212 mm and up
1
Torque size within the frame (1, 2, 3, 5, A ...)
B
Encoder — A 19-bit ABS · B 20-bit ABS · 2 1500 · 4 2500 · 5 3600 lines (INC)
0
Hall sensor — 0 none · 1 digital
S
Winding code — S standard
N
Temperature sensor — N none · P PTC
0
Protection — 0 IP40
0
Function code
S
Axial/radial runout — S 30/30 µm · P 5/30 µm · A 5/15 µm
0
Accuracy compensation — 0 none · 1 ±10 arc-sec · 2 ±5 arc-sec
1
Wire length — 0 no cable (optical standard) · 1 0.3 m (ABS standard) · 2 0.5 m (DMN21 INC only)
S
Connector type — S ABS scale (AMP joint) · A optical scale (Intercontec M17 metallic joint)
S
Positioning pinhole — S standard (according to the drawing)
0
Clamp — 0 without clamp (standard)
0
Reserved code

Order from the codes below, or send the axis details to an application engineer for a part number.

Feedback

Each model ships with an optical incremental scale or an absolute encoder; the absolute versions work with the E1 drive only.

  • 2 1500-line incremental — DMN21 through DMN44; the sin/cos 1 Vpp scale resolves 4,320,000 counts per revolution
  • 4 2500-line incremental — DMN71
  • 5 3600-line incremental — DMN93, plus the brochure models DMN95 and DMN9A
  • A 19-bit absolute — DMN21 through DMN44; no homing move on power-up
  • B 20-bit absolute — DMN71 and DMN93; repeatability ±5 arc-sec on these frames

Windings

  • S Standard — The only winding printed for the DMN; no high-speed L option

Accuracy compensation

Factory error mapping tightens angular accuracy.

  • 0 Without compensation — Uncompensated accuracy runs ±15 to ±45 arc-sec depending on model and encoder
  • 1 ±10 arc-sec — After factory error mapping
  • 2 ±5 arc-sec — The tightest mapped grade

Runout & sensors

  • P/A Precision runout — 5/30 µm or 5/15 µm axial/radial against the standard 30/30 µm; spec-table optional grades reach 5 µm axial, 15 µm radial
  • 1 Digital Hall sensor — Commutation without a homing move
  • P PTC sensor — SNM100 in-winding over-temperature sensor, standard on incremental models; absolute models rely on the E1 drive's overload detection instead

Other Direct Drive Motors

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Talk it through with an application engineer.

These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.

Rather talk it through? Request a quote from an application engineer.