RS Type Series
Round-Nut Ball Spline
FBR Type Compound Ball Spline, Ball Screw Spline
The FBR Series Ball Splines integrate ballscrews and ball splines, designed to support helical, linear, and rotary motion. They feature a flanged ball nut for easy housing installation, efficient torque transmission, and an optimized lubricating channel and retainer design.
Need linear motion and torque without the screw? The FS flanged spline nut is the plain linear member of the family. View FS Type →
3
Motion modes on one shaft: linear, rotary, spiral
C4
Ball screw lead accuracy, factory-fixed
70°
Ball contact angle in the spline grooves
Ratings shown are the ball spline nut's; the ball screw nut on the same shaft carries its own dynamic load rating of 5.88 to 16.2 kN, with the screw lead equal to the shaft diameter (16, 20, 25 and 32 mm). FBR is the right-rotation build; FBL is the left-rotation mirror on identical tables.
| Model | Shaft Ø (mm) | Dynamic load C (kN) | Dynamic torque CT (N·m) |
|---|---|---|---|
| SP-16-FBR | 16 | 7.2 | 32.1 |
| SP-20-FBR | 20 | 10.4 | 57.8 |
| SP-25-FBR | 25 | 15.4 | 106.5 |
| SP-32-FBR | 32 | 20.5 | 181.5 |
How a part number reads
SP - 20 - FBR - 400 - 500 - S
Order from the codes below, or send the axis details to an application engineer for a part number.
Compound splines are built to one fixed specification, then inspected for flange verticality and runout per size (16–24 µm).
The screw thread hand sets the rotation direction; both builds share the same load tables.
Round-Nut Ball Spline
Flanged Ball Spline
Rotary Ball Spline
How buying works
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.