Skip to content
A close-up of a linear bearing on a steel shaft, showing a cylindrical metal component with mounting holes and polished surfaces, used for smooth linear motion in machinery.

FSR Type Series

FSR Type Linear Ball Spline, Rotary Nut

Nut Type
Rotary (FSR)
Shaft Diameter
16 - 32 mm
Accuracy Grades
C, H, P
Dynamic Load Rating
7.2 [kN] - 20.5 [kN]

The FSR Series Ball Splines are designed for linear and rotary motion, featuring a flanged ball nut for easy housing installation, efficient torque transmission, and an optimized lubricating channel and retainer design.

When the axis also needs helical motion, the FBR compound type stacks a ball-screw nut beside the spline nut on one shaft. View FBR Type →

  • 181.5 N·m

    Dynamic torque rating CT at Ø32

  • 13.7 kN

    Support bearing dynamic rating at Ø32

  • 18 µm

    P-grade outer ring runout, all sizes

Applications

  • Industrial robot arms
  • Automatic loading and unloading machines
  • Drilling and EDM main shafts
  • Automatic tool table indexing shafts
  • Winding and welding machines
  • Construction vehicle steering shafts

Sizes

FSR is the rotary member of the spline family and starts at 16 mm: four shaft sizes against the five that RS and FS cover (the 13 mm core is cylinder and flange only). Spline load and torque ratings carry across nut types; the FSR table adds support bearing ratings for the outer ring.

Model Shaft Ø (mm) Dynamic load C (kN) Dynamic torque CT (N·m)
SP-16-FSR 16 7.2 32.1
SP-20-FSR 20 10.4 57.8
SP-25-FSR 25 15.4 106.5
SP-32-FSR 32 20.5 181.5

Part numbers & options

How a part number reads

SP - 20 - 2 FSR - 400 - 500 - C - S

SP
Ball spline product family
20
Spline shaft outer diameter (mm) — 16, 20, 25, 32 for FSR
2
Spline nuts per shaft (blank = 1)
FSR
Nut type — RS cylinder · FS flange · FSR rotary
400
Length of straight groove (mm)
500
Total shaft length (mm)
C
Accuracy — C normal · H high · P precision
S
Shaft marking — S solid · blank hollow

Order from the codes below, or send the axis details to an application engineer for a part number.

Accuracy grades

Graded C, H and P by runout against the shaft supports; FSR is additionally inspected for outer ring verticality and runout.

  • C Normal — General torque-transmission duty
  • H High — Repeatable positioning axes
  • P Precision — Ring runout to 18 µm, shaft runout to 9 µm under 200 mm

Clearance & preload

Preload removes rotational clearance before the load arrives; stiffness more than doubles and the effect holds to 2.8x the preload force.

  • — No preload — Smooth small-force drives, torsion in one direction
  • Light 0 - 0.02C — Cantilever or variable loads, repeat accuracy (robot arms, EDM)
  • Medium 0.05C - 0.07C — High stiffness under vibration and moment loads

Shaft execution

  • S Solid shaft — Standard
  • — Hollow shaft — Weight reduction, air or cable pass-through

Other Ball Splines

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Talk it through with an application engineer.

These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.

Rather talk it through? Request a quote from an application engineer.