RS Type Series
Round-Nut Ball Spline
FS Type Linear Ball Spline, Flange Nut
The FS Series Ball Splines are designed for linear motion, featuring a flanged ball nut for easy housing installation, efficient torque transmission, and an optimized lubricating channel and retainer design.
Same spline core without the flange: the RS cylinder nut is the compact version for the smallest envelopes. View RS Type →
181.5 N·m
Dynamic torque rating at Ø32
2x
Rotational stiffness with preload applied
9 µm
P-grade runout, shafts under 200 mm
FS is the RS cylinder nut with a mounting flange: same five shaft sizes, same load and torque ratings, bolted to the housing instead of retained by a ring. On SP13 and smaller the flange holes sit in a different position than SP16 and larger; specify hole position relative to the shaft end when ordering.
| Model | Shaft Ø (mm) | Dynamic load C (kN) | Dynamic torque CT (N·m) |
|---|---|---|---|
| SP-13-FS | 13 | 4.07 | 5.98 |
| SP-16-FS | 16 | 7.2 | 32.1 |
| SP-20-FS | 20 | 10.4 | 57.8 |
| SP-25-FS | 25 | 15.4 | 106.5 |
| SP-32-FS | 32 | 20.5 | 181.5 |
How a part number reads
SP - 20 - 2 FS - 400 - 500 - C - S
Order from the codes below, or send the axis details to an application engineer for a part number.
Graded by runout of the nut outer diameter against the shaft supports; tolerance scales with shaft length, and FS adds a flange-face verticality check.
Preload removes rotational clearance; stiffness more than doubles and the effect holds to 2.8x the preload force.
Round-Nut Ball Spline
Rotary Ball Spline
Ballscrew Spline Combination
How buying works
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.