LMC Series
Coreless linear motors with epoxy-cast coils: no cogging, low inertia, high acceleration
Linear Motor Components
LMSA Iron-Core Linear Motor
The LMSA is HIWIN MIKROSYSTEM's best-selling linear drive: an iron-core forcer over a permanent-magnet stator, tuned for the smallest volume at the largest force output. Fifteen models span 52 to 1,579 N continuous and 112 to 4,458 N peak in installation heights of 34 to 36 mm, with UL and CE certification. The LMSA-Z execution swaps the cable exit for quick-install anti-vibration connectors that simplify wiring construction and maintenance. Stators chain in modular segments to build any stroke.
Need perfectly smooth scanning instead of maximum force density? The coreless LMC series gives up the iron core for zero cogging and low moving mass. View LMC Series →
4,458 N
Peak force from the largest model (LMSAC5)
34-36 mm
Total installation height
120 °C
Max winding temperature, triple PTC protected
Model digits encode forcer width (0 through C) and length (1 through 5): an LMSA23 is an 86 mm wide, 328 mm long forcer. L windings, available from LMSA11 up, trade force constant for speed at the same bus voltage. LMSA01 to LMSA34 also ship as -Z with quick-install connectors; LMSAC3 and LMSAC5 do not.
| Model | Continuous force (N) | Peak force 1 s (N) | Attraction force (N) | Height (mm) | Configure |
|---|---|---|---|---|---|
| LMSA01 | 52 | 112 | 241 | 34 | Configure ↗ |
| LMSA02 | 104 | 224 | 482 | 34 | Configure ↗ |
| LMSA11 | 103 | 289 | 481 | 34 | Configure ↗ |
| LMSA12 | 205 | 579 | 963 | 34 | Configure ↗ |
| LMSA13 | 308 | 868 | 1444 | 34 | Configure ↗ |
| LMSA21 | 181 | 512 | 963 | 34 | Configure ↗ |
| LMSA22 | 362 | 1023 | 1926 | 34 | Configure ↗ |
| LMSA23 | 544 | 1535 | 2888 | 34 | Configure ↗ |
| LMSA24 | 725 | 2048 | 3851 | 34 | Configure ↗ |
| LMSA31 | 292 | 823 | 1444 | 36 | Configure ↗ |
| LMSA32 | 583 | 1646 | 2888 | 36 | Configure ↗ |
| LMSA33 | 875 | 2469 | 4333 | 36 | Configure ↗ |
| LMSA34 | 1166 | 3292 | 5777 | 36 | Configure ↗ |
| LMSAC3 | 947 | 2675 | 4694 | 36 | Configure ↗ |
| LMSAC5 | 1579 | 4458 | 7823 | 36 | Configure ↗ |
How a part number reads
LM SA 2 3 L
The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗
Same forcer, two winding tunes from LMSA11 up; LMSA01 and LMSA02 have standard winding only.
Stators chain end to end to build the stroke. Order code: width, model, length, magnet package (e.g. LM SA 1 S 1 EA).
Coreless linear motors with epoxy-cast coils: no cogging, low inertia, high acceleration
Linear Motor Components
Water-cooled iron-core motors for sustained high power: peak force up to 20,827 N, UL certified
Linear Motor Components
Tubular linear motors designed as ballscrew substitutes: peak force up to 1,196 N, no cogging
Linear Motor Components
How buying works
HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.
Rather talk it through? Request a quote from an application engineer.