Incremental Position Measurement System
Magnetic incremental feedback: analog or digital, ±1 µm repeatability, ±8 µm/m accuracy
Positioning Measurement Systems
Also listed as APM Series
Absolute Position Measurement System, APM Series
The APM Series is a true-absolute magnetic encoder: position is encoded on the scale, not held in a buffer battery, so a power cycle does not send the axis looking for home. An LED reports signal quality while you set the gap. The same magnetic principle as the incremental family shrugs off oil, water, and dust. Resolution reaches 1 µm, repeatability ±1 µm, and the housing is rated IP68. Output is BiSS 27-bit or H-code, which talks to the major drive and controller families without a proprietary box in between.
±1 µm
Repeatability
1 µm
Resolution
IP68
Housing protection
APM currently lists one housing: T type, with BiSS 27-bit or H-code output. Resolution 1 µm, repeatability ±1 µm, accuracy ±20 µm/m.
| Type | Output Signal | Resolution (µm) | Repeatability (µm) | Accuracy (µm/m) |
|---|---|---|---|---|
| T | BiSS 27 bit / H-code | 1 | ±1 | ±20 |
Two serial protocols cover the drives and controllers APM is built to talk to.
The matching absolute scale orders separately as APS20: one accuracy class, cut to length.
Magnetic incremental feedback: analog or digital, ±1 µm repeatability, ±8 µm/m accuracy
Positioning Measurement Systems
Signal transfer cable, scale installation fixture, and end clamp for the magnetic scale
Positioning Measurement Systems
How buying works
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.