Absolute Position Measurement System
True-absolute magnetic feedback: 1 µm resolution, ±1 µm repeatability, IP68, no buffer battery
Positioning Measurement Systems
Also listed as PM Series
Incremental Position Measurement System, PM Series
The PM Series incremental system is a non-contact magnetic encoder for machine axes: high accuracy, high repeatability, and a short install. Analog and digital outputs ship from the same family. Because the principle is magnetic, oil, water, and dust do not blind the scale the way they blind optics, so the head stays in the cut. T type adds an LED that reports signal quality while you set the gap. C type and PG type bolt to a HIWIN guideway and drop the separate encoder bracket.
PG20 to PG55 heads mount on the PG Series guideway, whose rail carries the embedded magnetic scale. View PG Series →
±1 µm
Repeatability
±8 µm/m
Accuracy at 20 °C
1 µm
Digital resolution
C and PG types combine with a guideway; T is the standalone head with LED status. PG heads come in sizes 20, 25, 30, 35, 45 and 55; dimensions for PG30 to PG55 are available from HIWIN. Analog resolution is one count per 2 mm pole; digital resolves 1 µm. Repeatability ±1 µm, accuracy ±8 µm/m.
| Type | Output Signal | Resolution | Repeatability (µm) | Accuracy (µm/m) |
|---|---|---|---|---|
| C | Analog / Digital | 2 mm / 1 µm | ±1 | ±8 |
| PG20 | Analog / Digital | 2 mm / 1 µm | ±1 | ±8 |
| PG25 | Analog / Digital | 2 mm / 1 µm | ±1 | ±8 |
| PG30 | Analog / Digital | 2 mm / 1 µm | ±1 | ±8 |
| PG35 | Analog / Digital | 2 mm / 1 µm | ±1 | ±8 |
| PG45 | Analog / Digital | 2 mm / 1 µm | ±1 | ±8 |
| PG55 | Analog / Digital | 2 mm / 1 µm | ±1 | ±8 |
| T | Analog / Digital | 2 mm / 1 µm | ±1 | ±8 |
How a part number reads
PM - 00 - 03 - 3 A - T - 10 (spaces between decoded positions)
Order from the codes below, or send the axis details to an application engineer for a part number.
The resolution code sets the signal chain: analog for speed, digital for direct 1 µm feedback.
How the reference index is delivered; each code pairs with the matching scale execution.
T, C and PG types cover standalone and guideway-integrated installs.
Seven terminations for the signal cable.
The matching incremental scale orders separately as PS08: one accuracy class, cut length, and optional index.
True-absolute magnetic feedback: 1 µm resolution, ±1 µm repeatability, IP68, no buffer battery
Positioning Measurement Systems
Signal transfer cable, scale installation fixture, and end clamp for the magnetic scale
Positioning Measurement Systems
How buying works
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.