PG Series
PG Series Positioning Guideway
- Block Type
- Square (H, L), Flange (W)
- Model Size
- 20 - 55
- Load Type
- Heavy, Super Heavy
- Dynamic Load Rating
- 27.1 [kN] - 184.9 [kN]
- Sensor Resolution
- Up to 1 [µm] (external digital sensors)
- Repeatability
- ±1 [µm] - ±10 [µm] (by sensor type)
- Measuring Length
- Up to 25 [m]
Hiwin's positioning guideway system integrates a linear guideway with a magnetic encoder. This solution offers the high stiffness and rigidity of a guideway while obtaining high precision from the magnetic encoder. The encoder is a non-contact measuring sensor and the magnetic strip is embedded to prevent possible damage caused from external materials. These features ensure a longer service life.
The measuring side of a PG axis is the Incremental Position Measurement System. The standard sensor S fits sizes 20–55 and external A, D and CD sensors fit sizes 20–45, all reading the magnetic scale embedded in this rail. View Incremental Position Measurement System →
Applications
- Oily, dusty and high-vibration environments
- High-humidity and high-temperature environments
- Long-travel position measurement (up to 25 m)
Variants
The second letter is the block type: PGHH square, PGHW flange, PGHL low-profile square (sizes 25-55 only). After the size, C is heavy load and H super heavy load; the final letter is the block mounting direction, A from the top, B from the bottom, C either (B and C mountings are catalogued for flange blocks).
| Part Number | Block Type | Model Size (mm) | Load Type | Dynamic Load Rating (kN) |
|---|---|---|---|---|
| PGHH20CA | Square | 20 | Heavy | 27.1 |
| PGHH20HA | Square | 20 | Super Heavy | 32.7 |
| PGHH25CA | Square | 25 | Heavy | 34.9 |
| PGHH25HA | Square | 25 | Super Heavy | 42.2 |
| PGHH30CA | Square | 30 | Heavy | 48.5 |
| PGHH30HA | Square | 30 | Super Heavy | 58.6 |
| PGHH35CA | Square | 35 | Heavy | 64.6 |
| PGHH35HA | Square | 35 | Super Heavy | 77.9 |
| PGHH45CA | Square | 45 | Heavy | 103.8 |
| PGHH45HA | Square | 45 | Super Heavy | 125.3 |
| PGHH55CA | Square | 55 | Heavy | 153.2 |
| PGHH55HA | Square | 55 | Super Heavy | 184.9 |
| PGHW20CA | Flange | 20 | Heavy | 27.1 |
| PGHW20HA | Flange | 20 | Super Heavy | 32.7 |
| PGHW25CA | Flange | 25 | Heavy | 34.9 |
| PGHW25HA | Flange | 25 | Super Heavy | 42.2 |
| PGHW30CA | Flange | 30 | Heavy | 48.5 |
| PGHW30HA | Flange | 30 | Super Heavy | 58.6 |
| PGHW35CA | Flange | 35 | Heavy | 64.6 |
| PGHW35HA | Flange | 35 | Super Heavy | 77.9 |
| PGHW45CA | Flange | 45 | Heavy | 103.8 |
| PGHW45HA | Flange | 45 | Super Heavy | 125.3 |
| PGHW55CA | Flange | 55 | Heavy | 153.2 |
| PGHW55HA | Flange | 55 | Super Heavy | 184.9 |
| PGHW20CB | Flange | 20 | Heavy | 27.1 |
| PGHW20HB | Flange | 20 | Super Heavy | 32.7 |
| PGHW25CB | Flange | 25 | Heavy | 34.9 |
| PGHW25HB | Flange | 25 | Super Heavy | 42.2 |
| PGHW30CB | Flange | 30 | Heavy | 48.5 |
| PGHW30HB | Flange | 30 | Super Heavy | 58.6 |
| PGHW35CB | Flange | 35 | Heavy | 64.6 |
| PGHW35HB | Flange | 35 | Super Heavy | 77.9 |
| PGHW45CB | Flange | 45 | Heavy | 103.8 |
| PGHW45HB | Flange | 45 | Super Heavy | 125.3 |
| PGHW55CB | Flange | 55 | Heavy | 153.2 |
| PGHW55HB | Flange | 55 | Super Heavy | 184.9 |
| PGHW20CC | Flange | 20 | Heavy | 27.1 |
| PGHW20HC | Flange | 20 | Super Heavy | 32.7 |
| PGHW25CC | Flange | 25 | Heavy | 34.9 |
| PGHW25HC | Flange | 25 | Super Heavy | 42.2 |
| PGHW30CC | Flange | 30 | Heavy | 48.5 |
| PGHW30HC | Flange | 30 | Super Heavy | 58.6 |
| PGHW35CC | Flange | 35 | Heavy | 64.6 |
| PGHW35HC | Flange | 35 | Super Heavy | 77.9 |
| PGHW45CC | Flange | 45 | Heavy | 103.8 |
| PGHW45HC | Flange | 45 | Super Heavy | 125.3 |
| PGHW55CC | Flange | 55 | Heavy | 153.2 |
| PGHW55HC | Flange | 55 | Super Heavy | 184.9 |
| PGHL25CA | Square (low) | 25 | Heavy | 34.9 |
| PGHL25HA | Square (low) | 25 | Super Heavy | 42.2 |
| PGHL30CA | Square (low) | 30 | Heavy | 48.5 |
| PGHL30HA | Square (low) | 30 | Super Heavy | 58.6 |
| PGHL35CA | Square (low) | 35 | Heavy | 64.6 |
| PGHL35HA | Square (low) | 35 | Super Heavy | 77.9 |
| PGHL45CA | Square (low) | 45 | Heavy | 103.8 |
| PGHL45HA | Square (low) | 45 | Super Heavy | 125.3 |
| PGHL55CA | Square (low) | 55 | Heavy | 153.2 |
| PGHL55HA | Square (low) | 55 | Super Heavy | 184.9 |
Part numbers & options
How a part number reads
PGH W 25 C A E 1/2 T 1600 E ZA P I / II / E2 + KK + measuring module (spaces between decoded positions)
- PGH
- Series — PGH positioning guideway
- W
- Block type — W flange · H square · L square (low)
- 25
- Model size — 20 · 25 · 30 · 35 · 45 · 55
- C
- Load type — C heavy · H super heavy
- A
- Block mounting type — A from top · B from bottom · C top or bottom
- E
- Block build — E special block · none standard block
- 1
- Blocks with sensor — total per rail
- 2
- Blocks per rail — total count
- T
- Rail mounting type — R from top · T from bottom (bottom mounting affixes the magnetic strip to the rail)
- 1600
- Rail length — in mm
- E
- Rail build — E special rail · none standard rail
- ZA
- Preload code — Z0 light · ZA medium · ZB heavy
- P
- Precision code — C · H · P · SP · UP
- I
- Rails with magnetic strip — count per axis
- II
- Rails per axis — count
- E2
- Lubrication — E2 self-lubricant block · blank standard block
- KK
- Dust protection — DD · ZZ · KK
- +S+01 1 10+A 1 1+S32
- Position measuring module — sensor (S standard 5 mm pole pitch · A external analog 1 mm · D external digital 1 mm · CD external digital 2 mm high precision) · cable length 01–25 m · connector 0–8 · 10 standard / 11 metal tube · signal translator A (standard sensor only) · resolution (1 = 5 µm · 2 = 10 µm) · output signal (1 = 5V RS422/TTL · 2 = 24V open collector) · display (LD · UPLD · H10 · H11 · S32 · S33 · S42 · S43)
Order from the codes below, or send the axis details to an application engineer for a part number.
Accuracy classes
Five classes from Normal to Ultra Precision. Height and width tolerances tighten from ±0.1 mm at Normal to 0/-0.01 mm at Ultra Precision, with running parallelism tabulated by rail length; PGH 20, 45 and 55 follow the HG-series accuracy standards.
- C Normal — General positioning work where the encoder, not the rail geometry, carries the accuracy budget.
- H High — Automation and transfer equipment needing consistent travel accuracy.
- P Precision — Machine tools and measuring equipment; height tolerance closes to 0/-0.04 mm.
- SP Super Precision — High-precision stages where geometric error must stay within a few microns per rail section.
- UP Ultra Precision — The tightest class: 0/-0.01 mm dimensional tolerance and 2 µm running parallelism on short rails.
Preload
Preload is set as a fraction of the basic dynamic load rating C.
- Z0 Light Preload — 0-0.02C. Smooth, low-friction motion for light, constant loads.
- ZA Medium Preload — 0.05C-0.07C. The general-purpose setting for positioning applications.
- ZB Heavy Preload — 0.10C-0.12C. Maximum stiffness for machine tools and high-vibration installations.
How buying works
Talk it through with an application engineer.
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.