Incremental Position Measurement System
Magnetic incremental feedback: analog or digital, ±1 µm repeatability, ±8 µm/m accuracy
Positioning Measurement Systems
Position Measurement System Accessories
Three accessories finish a PM or APM install: a signal transfer cable for an alternative display, a positioning-scale installation fixture that keeps the tape parallel to the head over the full stroke, and an end clamp that keeps the scale from warping in harsh environments.
3
Accessories in the set
Full stroke
Fixture keeps scale parallel to the head
Harsh environments
End clamp prevents scale warpage
Order the cable and fixtures with the PM or APM system. The magnetic scale itself orders with the series: PS08 incremental, APS20 absolute.
| Item | Role | Ordering code | Use |
|---|---|---|---|
| Signal Transfer Cable | Display connection | STC-□□-□□-□ | Alternative display devices |
| Positioning Scale Installation Fixture | Scale alignment | PST-□□ | Parallelism to the sensor over the full stroke |
| End Clamp | Scale mount | PSF-01 | Harsh environments |
Magnetic incremental feedback: analog or digital, ±1 µm repeatability, ±8 µm/m accuracy
Positioning Measurement Systems
True-absolute magnetic feedback: 1 µm resolution, ±1 µm repeatability, IP68, no buffer battery
Positioning Measurement Systems
How buying works
These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.
Rather talk it through? Request a quote from an application engineer.