Skip to content
A linear guide rail with a sliding block, featuring metal and plastic components, used for precise linear motion in machinery and automation systems.

CG Series

CG Series Superior Rolling Moment with Cover Strip Linear Guideway

Block Type
Square (H, L), Flange (W)
Model Size
15 - 45
Load Type
Heavy, Super Heavy
Dynamic Load Rating
14.7 [kN] - 125.58 [kN]

Start customizing your product with our configurator

The CG series linear guideways have rolling moment (MR) capacity well above standard HG assemblies, with torsional rigidity up by more than 100%. The O-Type (back-to-back) bearing configuration and an integrated recirculation unit optimize bearing circulation greatly improving moment load capacities and promoting smooth motion. An optional stainless steel cover strip increases dust protection and promotes smooth block transition.

CG carries rolling moment (MR) capacity well above standard HG assemblies, with torsional rigidity up by more than 100%; for the general-purpose baseline, start from HG. View HG Series →

Applications

  • Machining centers
  • NC lathes
  • Grinding machines
  • Milling and drilling machines
  • Heavy cutting machines
  • Precision machining machines
  • Automation devices
  • Transportation equipment
  • Measuring equipment
  • Devices requiring high positional accuracy

Variants

Square (CGH) is the standard block; CGL is the low-profile square, assembling to the same height as the flange type in the same size. Flange (CGW) blocks come in A (four mounting holes) and C (six mounting holes) versions, and both can be bolted from the top or the bottom.

Part Number Block Type Model Size (mm) Load Type Dynamic Load Rating (kN) Configure
CGH15CA Square 15 Heavy 14.7 Configure ↗
CGH20CA Square 20 Heavy 27.1 Configure ↗
CGH20HA Square 20 Super Heavy 32.7 Configure ↗
CGH25CA Square 25 Heavy 34.9 Configure ↗
CGH25HA Square 25 Super Heavy 42.2 Configure ↗
CGH30CA Square 30 Heavy 48.5 Configure ↗
CGH30HA Square 30 Super Heavy 58.6 Configure ↗
CGH35CA Square 35 Heavy 64.6 Configure ↗
CGH35HA Square 35 Super Heavy 77.9 Configure ↗
CGH45CA Square 45 Heavy 103.8 Configure ↗
CGH45HA Square 45 Super Heavy 125.58 Configure ↗
CGL15CA Square (low) 15 Heavy 14.7 Configure ↗
CGL25CA Square (low) 25 Heavy 34.9 Configure ↗
CGL25HA Square (low) 25 Super Heavy 42.2 Configure ↗
CGL30CA Square (low) 30 Heavy 48.5 Configure ↗
CGL30HA Square (low) 30 Super Heavy 58.6 Configure ↗
CGL35CA Square (low) 35 Heavy 64.6 Configure ↗
CGL35HA Square (low) 35 Super Heavy 77.9 Configure ↗
CGL45CA Square (low) 45 Heavy 103.8 Configure ↗
CGL45HA Square (low) 45 Super Heavy 125.58 Configure ↗
CGW15CA Flange 15 Heavy 14.7 Configure ↗
CGW20CA Flange 20 Heavy 27.1 Configure ↗
CGW20HA Flange 20 Super Heavy 32.7 Configure ↗
CGW25CA Flange 25 Heavy 34.9 Configure ↗
CGW25HA Flange 25 Super Heavy 42.2 Configure ↗
CGW30CA Flange 30 Heavy 48.5 Configure ↗
CGW30HA Flange 30 Super Heavy 58.6 Configure ↗
CGW35CA Flange 35 Heavy 64.6 Configure ↗
CGW35HA Flange 35 Super Heavy 77.9 Configure ↗
CGW45CA Flange 45 Heavy 103.8 Configure ↗
CGW45HA Flange 45 Super Heavy 125.58 Configure ↗
CGW15CC Flange 15 Heavy 14.7 Configure ↗
CGW20CC Flange 20 Heavy 27.1 Configure ↗
CGW20HC Flange 20 Super Heavy 32.7 Configure ↗
CGW25CC Flange 25 Heavy 34.9 Configure ↗
CGW25HC Flange 25 Super Heavy 42.2 Configure ↗
CGW30CC Flange 30 Heavy 48.5 Configure ↗
CGW30HC Flange 30 Super Heavy 58.6 Configure ↗
CGW35CC Flange 35 Heavy 64.6 Configure ↗
CGW35HC Flange 35 Super Heavy 77.9 Configure ↗
CGW45CC Flange 45 Heavy 103.8 Configure ↗
CGW45HC Flange 45 Super Heavy 125.58 Configure ↗

Part numbers & options

How a part number reads

CG H 25 C A E 2 R 1600 E ZA P II + DD+CS

CG
Series
H
Block type — W flange · H square · L square (low)
25
Model size — 15, 20, 25, 30, 35, 45
C
Load type — C heavy · H super heavy
A
Block mounting — A from top (4 holes) · C top or bottom (6 holes)
E
Special block (blank = standard block)
2
Blocks per rail
R
Rail mounting — R from top · T from bottom
1600
Rail length (mm)
E
Special rail (blank = standard rail)
ZA
Preload — Z0 light · ZA medium · ZB heavy
P
Precision — C, H, P, SP, UP
II
Rails per axis (roman numerals = a matched set)
DD+CS
Dust protection — SS scraper set · DD double seals · DD+CS with cover strip · RC reinforced cap (blank = end seal + bottom seal)

The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗

Accuracy classes

Five classes, chosen against the accuracy of the equipment. Interchangeable blocks and rails reach up to P class; SP and UP are non-interchangeable only.

  • C Normal — General machinery where standard travel accuracy is enough.
  • H High — The usual step up for machine tools and automation axes.
  • P Precision — Positioning axes and measuring equipment; the tightest class available on interchangeable guideways.
  • SP Super Precision — High-end machine tool axes; non-interchangeable type only.
  • UP Ultra Precision — Running parallelism down to 2 µm; non-interchangeable type only.

Preload

Oversized balls set a negative clearance between groove and balls to raise stiffness. Interchangeable guideways carry Z0 and ZA only; non-interchangeable add ZB.

  • Z0 Light (0-0.02C) — Transport devices, auto-packing machines and general X-Y axes: certain load direction, low impact, modest precision.
  • ZA Medium (0.05C-0.07C) — Machining centers, Z axes, EDM, NC lathes and precision X-Y tables where high precision is required.
  • ZB Heavy (0.10C-0.12C) — Grinding machines, milling machines and heavy cutting: high rigidity under vibration and impact.

Dust protection

Every block carries end seals, bottom seals and a standard metal scraper; codes step the protection up from there. CS and RC are the rail-side options.

  • SS Standard protection — Standard end seal, metal scraper and bottom seal: the baseline package against chips and dust.
  • DD Double seals — Adds a high-dustproof end seal to the SS set for a stronger wiping effect.
  • DD+CS Double seals with cover strip — The full package: double seals plus the stainless cover strip closing the rail mounting holes.
  • CS Cover strip — Stainless strip over the rail mounting holes in place of bolt caps; metal end retainer available for high temperatures.
  • RC Reinforced cap — Reinforced bolt caps for the rail mounting holes.

Other Linear Guideways

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Spec it in the configurator: drawings, 3D CAD, and a quote to follow.

HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.

Rather talk it through? Request a quote from an application engineer.