Skip to content
A close-up of a metal mechanical component, featuring visible ball bearings, a circular outer casing with bolts, and HAWIN branding on the side. The background is plain white.

DSC-CO Series

DSC-CO Component Strain Wave Gearset, Oldham Input

Type
Component set (CO), Oldham input
Models
11 - 40 (7 sizes)
Reduction Ratios
50 - 160
Rated Torque
3.5 - 294 Nm
Max Backlash
5 - 36 arc sec

Start customizing your product with our configurator

The DSC-CO is the DATORKER strain wave gear at its most elemental: wave generator, flex spline and circular spline, supplied as a three-part component set for building into robot joints and precision axes. The elliptical wave generator flexes the slim flex spline into the circular spline, engaging many teeth at once for low backlash, high torsional rigidity and high reduction in a single compact stage. The Oldham-coupling input self-aligns to the motor shaft, compensating eccentricity and angular error.

Want the output bearing built in? DSC-PO combines the same gearset with an output bearing that takes axial and radial load directly. View DSC-PO Series →

  • 1 arc min

    Angle transmission accuracy, models 20 to 40

  • 647 Nm

    Peak start/stop torque (DSC-40-160)

  • 8,500 rpm

    Permissible max input speed (model 11)

Applications

  • Robot joints
  • Cobots and end effectors
  • Automation equipment
  • Semiconductor equipment
  • Machine tools
  • Inspection equipment

Models & ratios

Rated torque is at 2,000 rpm input; peak torque covers start and stop. The highest ratios are not available on the smallest models. Full part numbers append the module and input codes, e.g. DSC-25-100-CO.

Model number Reduction ratio Rated torque (Nm) Peak torque (Nm) Configure
DSC-11-50-CO 50 3.5 8.3 Configure ↗
DSC-11-100-CO 100 5.0 11 Configure ↗
DSC-14-50-CO 50 5.4 18 Configure ↗
DSC-14-80-CO 80 7.8 23 Configure ↗
DSC-14-100-CO 100 7.8 28 Configure ↗
DSC-17-50-CO 50 16 34 Configure ↗
DSC-17-80-CO 80 22 43 Configure ↗
DSC-17-100-CO 100 24 54 Configure ↗
DSC-17-120-CO 120 24 54 Configure ↗
DSC-20-50-CO 50 25 56 Configure ↗
DSC-20-80-CO 80 34 74 Configure ↗
DSC-20-100-CO 100 40 82 Configure ↗
DSC-20-120-CO 120 40 87 Configure ↗
DSC-20-160-CO 160 40 92 Configure ↗
DSC-25-50-CO 50 39 98 Configure ↗
DSC-25-80-CO 80 63 137 Configure ↗
DSC-25-100-CO 100 67 157 Configure ↗
DSC-25-120-CO 120 67 167 Configure ↗
DSC-25-160-CO 160 67 176 Configure ↗
DSC-32-50-CO 50 76 216 Configure ↗
DSC-32-80-CO 80 118 304 Configure ↗
DSC-32-100-CO 100 137 333 Configure ↗
DSC-32-120-CO 120 137 353 Configure ↗
DSC-32-160-CO 160 137 372 Configure ↗
DSC-40-50-CO 50 137 402 Configure ↗
DSC-40-80-CO 80 206 519 Configure ↗
DSC-40-100-CO 100 265 568 Configure ↗
DSC-40-120-CO 120 294 617 Configure ↗
DSC-40-160-CO 160 294 647 Configure ↗

Part numbers & options

How a part number reads

DSC - 25 - 80 - CO - C

DSC
Type — D DATORKER · S standard (G heavy load, T thin) · C cup flex spline (H hollow)
25
Model — 11, 14, 17, 20, 25, 32, 40
80
Reduction ratio — 50, 80, 100, 120, 160
CO
Module + input — C component · P combination · A sealed / O Oldham · H hollow · J solid
C
Customized — M high tilting moment · L lightweight · S surface treatment · C customized (blank = standard)

The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗

Series tiers

The second letter of the type code picks the tier. Heavy load (DGC) covers models 14 to 40, with no model 11; Thin (DTC/DTH) covers models 14 to 32 only, at lower rated torque.

  • S Standard (DSC/DSH) — The base tier
  • G Heavy load (DGC/DGH) — Higher torque load and life than standard
  • T Thin (DTC/DTH) — Reduced axial build

Module types

  • C Component — Gearset only: build your own joint
  • P Combination — Output bearing included, takes axial and radial load
  • A Sealed — Completely sealed unit

Input types

  • O Oldham coupling — Self-aligning input, the CO standard
  • H Hollow shaft — Cables and air lines through the axis
  • J Solid shaft — Direct solid-shaft input
  • E/R/Q Flat · Rigidity · Quick install — Special input executions

Customized executions

  • M High tilting moment — Reinforced against moment loads
  • L Lightweight — Weight-reduced execution
  • S Surface treatment — Environmental protection
  • C Customized — Built to customer requirement

Other DATORKER® Strain Wave Gearing Systems

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Spec it in the configurator: drawings, 3D CAD, and a quote to follow.

HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.

Rather talk it through? Request a quote from an application engineer.