DSC-CE-L Series
DSC-CE-L Lightweight Component Strain Wave Gearset
- Type
- Lightweight component set (CE-L), flat input
- Models
- 14 - 32 (5 sizes)
- Reduction Ratios
- 50 - 160
- Rated Torque
- 5.4 - 137 Nm
The DSC-CE-L is the lightweight build of the DATORKER strain wave gear component set: an elliptical wave generator, a cup-type flex spline and a ring-type circular spline that together deliver high reduction ratios in minimal space. It ships not assembled or lubricated and carries no crossed roller bearing, so the lightweight construction leaves nothing in the set but the three working elements.
DSC-CO is the standard-weight component set on the same cup-type construction. View DSC-CO Series →
-
33–50%
Lighter than the DSC-CO set, by model
-
1 arc min
Angle transmission accuracy, models 20 to 32
-
8,500 rpm
Permissible max input speed (model 14)
Applications
- Robot joints
- Cobots and end effectors
- Automation equipment
- Semiconductor equipment
- Machine tools
- Inspection equipment
Models & ratios
Rated torque is at 2,000 rpm input; peak torque covers start and stop. The highest ratios are not offered on the smallest models. Full model codes read DSC-model-ratio-CE-L.
| Model number | Reduction ratio | Rated torque (Nm) | Peak torque (Nm) | Configure |
|---|---|---|---|---|
| DSC-14-50-CE-L | 50 | 5.4 | 18 | Configure ↗ |
| DSC-14-80-CE-L | 80 | 7.8 | 23 | Configure ↗ |
| DSC-14-100-CE-L | 100 | 7.8 | 28 | Configure ↗ |
| DSC-17-50-CE-L | 50 | 16 | 34 | Configure ↗ |
| DSC-17-80-CE-L | 80 | 22 | 43 | Configure ↗ |
| DSC-17-100-CE-L | 100 | 24 | 54 | Configure ↗ |
| DSC-17-120-CE-L | 120 | 24 | 54 | Configure ↗ |
| DSC-20-50-CE-L | 50 | 25 | 56 | Configure ↗ |
| DSC-20-80-CE-L | 80 | 34 | 74 | Configure ↗ |
| DSC-20-100-CE-L | 100 | 40 | 82 | Configure ↗ |
| DSC-20-120-CE-L | 120 | 40 | 87 | Configure ↗ |
| DSC-20-160-CE-L | 160 | 40 | 92 | Configure ↗ |
| DSC-25-50-CE-L | 50 | 39 | 98 | Configure ↗ |
| DSC-25-80-CE-L | 80 | 63 | 137 | Configure ↗ |
| DSC-25-100-CE-L | 100 | 67 | 157 | Configure ↗ |
| DSC-25-120-CE-L | 120 | 67 | 167 | Configure ↗ |
| DSC-25-160-CE-L | 160 | 67 | 176 | Configure ↗ |
| DSC-32-50-CE-L | 50 | 76 | 216 | Configure ↗ |
| DSC-32-80-CE-L | 80 | 118 | 304 | Configure ↗ |
| DSC-32-100-CE-L | 100 | 137 | 333 | Configure ↗ |
| DSC-32-120-CE-L | 120 | 137 | 353 | Configure ↗ |
| DSC-32-160-CE-L | 160 | 137 | 372 | Configure ↗ |
Part numbers & options
How a part number reads
DSC - 14 - 100 - CE - L (spaces between decoded positions)
- DSC
- Type — D DATORKER · S standard series · C cup flex spline
- 14
- Model — 14 · 17 · 20 · 25 · 32
- 100
- Reduction ratio — 50 · 80 · 100 · 120 · 160
- CE
- Module + input — C component · E flat input
- L
- Customized — L lightweight execution
The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗
Lubrication
The component set ships unlubricated; the catalog specifies one grease.
- G11 HIWIN G11 reducer lubricant — Lithium-soap mineral grease, service temperature -20 to 130 C, supplied in a 400 g tube; fill quantities per model and mounting orientation are published in the catalog.
Other DATORKER® Strain Wave Gearing Systems
How buying works
Spec it in the configurator: drawings, 3D CAD, and a quote to follow.
HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.
Rather talk it through? Request a quote from an application engineer.