RS405
SKU: RS405-SCARA
Compact SCARA Robot for shorter reach and lighter payloads
- Axes
- 4
- Payload
- 2 kg (5 kg max)
- Reach
- 400–500 mm
- Repeatability
- ±0.01–0.02 mm
Robots are quoted to your application by a HIWIN engineer.
High precision, high flexibility SCARA robot used across automation fields. It integrates easily with peripheral control units and combines with linear modules, vision systems, and end effectors, working stand-alone or inside system workstations while adapting to changes in the production line.
Key Features & Benefits
- 2 kg rated payload, 5 kg maximum
- 400 and 500 mm working radii
- Z-axis strokes of 200 or 400 mm
- Fastest cycle time in the SCARA range at 0.42 s
-
0.42s
Cycle time
-
±0.01 mm
Repeatability (J1+J2, 400 mm)
-
22 kg
Weight (400 mm)
Applications
- Material handling
- Arranging
- Packaging
- Assembly
- Dispensing
- Component insertion
- Inspection
Specifications
- Model
- RS405-LU
- Degrees of freedom
- 4
- Rated / max. payload [kg]
- 2 / 5
- Max. working radius [mm]
- 400 / 500
- Working range
- J1 ±130° · J2 ±130° · J3 200/400 mm stroke · J4 ±360°
- Repeatability
- J1+J2 ±0.01 mm (400) / ±0.02 mm (500) · J3 ±0.01 mm · J4 ±0.01°
- Cycle time [s]
- 0.42
- Pneumatic joint [mm]
- Ø6 × 2, Ø4 × 1
- Weight [kg]
- 22 / 23
- Protection rating
- IP20 (IP40 optional)
- Controller
- RC4-A
- Safety / Environmental standard
- CE / RoHS2.0
Media
Downloads
Related products
Request a quote
Tell us how you plan to use the RS405 and an application engineer will come back with pricing and lead time.
What happens next
- 01 Tell us the application, or the part number
- 02 An application engineer reads it
- 03 We size it and find the exact part
- 04 You get pricing and lead time
ISO 9001 and ISO 14001 certified · Serving the Americas since 1992 · 18 distributor locations
Rather talk it through? 847.827.2270 or find your regional office →