Modular Tables and Stages
KK Series Ballscrew Stages
Also listed as Single Axis Stages
Ballscrew and guideway combined in one rigid single-axis stage.
7 products
-
KK Series
Ballscrew + guideway in one body: accuracy, stiffness, rapid installation
Ballscrew Integrated guideway
Choose for the standard precision single axis
- Sizes
- KK30–KK130 frame
- Ballscrew basic dynamic load (precision)
- 0.65–7.9 kN
-
SK Series
KK with SynchMotion™: quieter, smoother, longer service life
SynchMotion™ Quiet
Choose for quiet axes near operators or patients
- Sizes
- —
- Dynamic load
- —
-
KA Series
Motor-driven ballscrew/belt stage, aluminum base, ±0.01 mm repeatability
Belt or ballscrew Aluminum base
Choose for economical automation axes
- Sizes
- —
- Dynamic load
- —
-
KS Series
Dust-proof stainless cover for clean room use in semiconductor and medical equipment
Clean room Stainless cover
Choose for semiconductor and medical cleanrooms
- Sizes
- —
- Dynamic load
- —
-
KU Series
Lightweight, dust-proof, and compact, with easy installation and maintenance
Dust-proof Lightweight
Choose for light transport with easy maintenance
- Sizes
- —
- Dynamic load
- —
-
KE Series
Compact lightweight stage with closed dust-proof design
Compact Dust-proof
Choose for small enclosed axes inside devices
- Sizes
- —
- Dynamic load
- —
-
KM Series
Pre-configured multi-axis platform: cantilever, XY, and gantry setups
Multi-axis platform
Choose for pre-engineered XY, gantry, and cantilever setups
- Sizes
- —
- Dynamic load
- —
Not sure which fits? Start with the types ↓
Choose your type
Start with the type, then pick the series.
Standard & compact
KK · KA · KE
KK is the original integrated stage; KA and KE trim the envelope for instruments and light automation where footprint decides the design.
High-speed & SynchMotion
SK
SK stages run SynchMotion guideways for smooth, quiet travel. SDXK reaches 1 m/s on strokes to 2,500 mm, with recommended payloads up to 64 kg (SDXK20, 20 mm lead, horizontal); KK80 and KK86 with a 20 mm lead run faster, to 1,480 mm/s.
Dust-proof
KS · KU
KS and KU close the mechanism behind stainless cover strips. KS is made for use in clean rooms; KU is highly dustproof.
Multi-axis
KM
Pre-configured KM platforms assemble KK axes into cantilever, XY, and gantry systems without custom engineering.
Why HIWIN
One body, two functions.
Ballscrew and guideway, one unit
Drive and guidance share a single machined body: aligned at the factory, stiffer than a bolt-up, and installed in a fraction of the time.
Strokes to 2,500 mm
SDXK stages run strokes up to 2,500 mm at up to 1 m/s, with recommended payloads up to 64 kg (SDXK20, 20 mm lead, horizontal; based on 2.5 m/s² and 10,000 km life).
Dust-proof variants
KS stages are made for use in clean rooms and KU stages are highly dustproof, for semiconductor, LED, and medical equipment.
Multi-axis without engineering
KM platforms pre-configure cantilever, XY, and gantry combinations, so multi-axis motion arrives as a catalog part.
Downloads
KK Series Ballscrew Stages