Mechanical Components
Ballscrews & Supports
A screw spindle and a nut of recirculating balls turn rotation into linear travel: up to 90 percent efficient, about a third the drive torque of a lead screw. Ground screws hold JIS C0; rolled screws hold DIN 5 (23 µm). Diameters run 4 mm miniature through 120 mm, with Dm-N values to 220,000.
11 products
-
-
-
-
-
-
-
-
Super Z Series
High-Speed Low-Noise Ballscrew with Cassette-Type Circulation
Cassette return Low noise
-
Image pending
Retrofit Kits
Replacement ballscrew kits for machine-tool X-Y axis retrofits
-
Image pending
Support Units
Matched fixed- and supported-end bearing units for ballscrew installation
-
FSC Series R25-10K3
Precision ground ballscrew with C0–C7 lead accuracy
-
Rolled Ballscrews
Low-Cost Rolled Ballscrew
Rolled · C6–C10 Fast delivery
Choose for economical axes on standard tolerances, shipped fast
- Sizes
- 6–80 mm dia
-
Precision Ground Ballscrews
High-Accuracy Ground Ballscrew
Ground · C0–C7
Choose for the tightest positioning and repeatability budgets
- Sizes
- 6–100 mm dia
-
Super S Series
Low-Noise Ballscrew with Return Unit
Ground Quiet return
Choose for high speed with minimal noise and vibration
- Sizes
- 14–80 mm dia
-
Super T Series
Low-Noise Ballscrew with Tangential Recirculation
Ground Low noise
Choose for CNC machinery, precision machine tools, industrial and high-speed machinery
- Sizes
- 8–80 mm dia
-
Miniature Ground Ballscrews
Compact Precision Ground Ballscrew
Ground · miniature
Choose for compact mechanisms with precision lead accuracy
- Sizes
- 6–14 mm dia
-
R1 Series Rotating Nut
Fixed-Shaft Rotating Nut Ballscrew
Rotating nut
Choose for long strokes driven at high rotational speed
- Sizes
- —
-
Heavy Load Series
Ultra-High Load Capacity Ballscrew
Ultra-high load
Choose for all-electric injection molding, die-cast and forging machines, semiconductor manufacturing machines and heavy-duty actuators
- Sizes
- —
-
Super Z Series
High-Speed Low-Noise Ballscrew with Cassette-Type Circulation
Cassette return Low noise
Choose for faster travel with less noise and vibration
- Sizes
- —
-
Image pending
Retrofit Kits
Replacement ballscrew kits for machine-tool X-Y axis retrofits
-
Image pending
Support Units
Matched fixed- and supported-end bearing units for ballscrew installation
-
FSC Series R25-10K3
Precision ground ballscrew with C0–C7 lead accuracy
Not sure which fits? Start with the types ↓
In stock now
63 preloaded and non-preloaded rolled assemblies are stocked at our US headquarters, with a drawing for every part number. Standard-length un-machined screws ship within 10 business days.
Options & accessories
Specified with the ballscrew, not bought separately: the configurator adds them to the part number.
-
E2 self-lubricant
A removable, refillable oil-cartridge kit on the ball nut keeps the tracks lubricated long-term, refilled without pulling the screw from the machine.
-
EL auxiliary lubrication
Modules at both ends of the nut feed oil directly into the rolling groove, extending the maintenance interval up to 10,000 km. Cleanroom class 1000 compatible.
-
Cool Type I
Forced cooling keeps the shaft and ball-nut temperature uniform, minimizing heat generation and thermal expansion during operation.
-
Cool Type II
Forced cooling keeps the shaft and ball-nut temperature uniform, minimizing heat generation and thermal expansion during operation.
-
Dust-proof type
Scraper-wiper and felt packages seal the ball nut against saw dust, chips, and iron filings for reliable running in harsh environments.
Choose your type
Start with the type, then pick the series.
Rolled
Rolled Ballscrews
Precision-rolled spindles deliver smooth, low-friction travel at standard tolerances (C6 to C10) with quick stock delivery and lower production cost: the economical choice for general automation axes.
Precision ground
Precision Ground Ballscrews · Miniature Ground Ballscrews · Super S · Super T · Super Z
Ground on Gothic-arch balltracks to accuracy grades C0 to C7 and verified by laser measurement against ISO, JIS, and DIN standards. Spans 6 mm through 100 mm, including the quiet Super S return and the high-speed Super Z cassette-type circulation.
Heavy load & rotating nut
Heavy Load · R1 Series Rotating Nut
The HL heavy-load series carries the ultra-high thrusts of all-electric injection molding, die-cast and forging machines, semiconductor manufacturing machines and heavy-duty actuators. R1 integrates the ball nut with a support bearing and rotates the nut on a fixed shaft, so long strokes run at high speed without inertia or shaft whip.
Why HIWIN
The drive behind precision machines.
Ninety percent efficient
Rolling contact reaches efficiency as high as 90 percent, about one third the drive torque of a conventional lead screw: smaller motors, less power, lower operating cost.
Zero backlash, high stiffness
Gothic-arch balltracks and factory-set preload eliminate axial backlash for CNC-grade repeatability, optimized to limit the friction heat excess preload creates.
Accuracy you can certify
Every ballscrew is measured on laser equipment against ISO, JIS, and DIN grades, and the accuracy report ships to the customer with the screw.
Life you can predict
Balltrack profiles are traced and torque-tested piece by piece; ballscrews are designed to the 90 percent reliability rating, and half exceed two to four times their design life.
Lubrication & consumables
View all Grease & Guns →-
Grease G01 (400 g)
Grease for Heavy Load Condition
SKU: 5-12-0013
-
Grease G03 (70 g cartridge)
Grease of Low Particle-emitting (High Speed)
SKU: 5-12-0018
-
Grease Gun GN-400C
Grease gun for 400g cartridges
SKU: 5-12-0010
Ballscrews & Supports