RA605-GC
IP65 Articulated Robot with RCA605-GC controller
SKU: RA605-ROBOTIC
5 kg (7 kg max) · 710–909 mm reach · ±0.02–0.03 mm
Products
Robots, grippers, and vision built on HIWIN’s own components.
Six-axis robots built on HIWIN components, repeatable to 20 µm.
Fast, precise planar motion for assembly, sorting, and dispensing.
Welding robots that fit the equipment shops already run.
Articulated Robot designed for industrial welding
SKU: RA610-1355
12 kg (14 kg max) · 1355 mm reach · ±0.05 mm
Electric XEG and SEG grippers: fast, precise, compact.
Why HIWIN
HIWIN provides a vertically integrated ecosystem of robots, grippers, and vision technology built with our own precision components. This single-source manufacturing model ensures a level of reliability and hardware-software synergy that legacy brands cannot match.
Zero-backlash strain wave gearing at every robot joint, from HIWIN’s own factories.
View the line →
High-rigidity bearings that hold arm and wrist position under load.
View the line →
The motors and drives on every axis are HIWIN’s own, 50 W to 2 kW.
View the line →
Every robot includes a powerful, intuitive control interface with no licensing fees and free lifetime updates.
Industries
Easily adapt to changing production needs with flexible systems that integrate vision, sensors, and end effectors to enhance overall manufacturing quality.
Explore general automation →
Leverage robust hardware and specialized welding software compatible with leading brands to handle demanding industrial welding and machining tasks.
Explore metal fabrication →
Maximize your throughput with robots designed for rapid picking and sorting, utilizing absolute encoders to maintain precision across unlimited orientations.
Explore packaging →
FAQ
Robots are quoted to your application rather than sold from a price list. Send a request through the quote form and a HIWIN engineer will follow up to scope payload, reach, cycle time, and integration before preparing a quote.
Yes. HIWIN can arrange a no-cost, in-person demo at your convenience, and application engineers can review your parts and cycle targets in the same conversation.
Welding robots support most welding power source controls on the market, so automating does not mean changing welding platforms.
There are no license fees. Every robot includes HIWIN control software free of charge, with free updates for the life of the robot.
They can. Stations arrive with programming, end effectors, and support: a working cell rather than a robot in a crate.
The strain wave gears, crossed roller bearings, and motors inside every robot come from HIWIN factories, so accuracy is designed in rather than bought in, and service parts come from one source.
Robots