Skip to content
A rectangular metal device with two sliding mechanical clamps on top and a side panel featuring four round buttons labeled 1, 2, 3, and 4, positioned against a plain white background.

SEG-24

SKU: SEG-24

Integrated electric gripper with the controller built into the body

Repeatability
±0.1 mm

Robots are quoted to your application by a HIWIN engineer.

Integrated electric gripper with the control system embedded inside the gripper body and motion parameters built in: users command it over simple I/O signals with no programs or parameters to edit. A panel on the gripper sets up high-efficiency grip mode with instant adaptive grip and mode adjustment.

Key Features & Benefits

  • Controller embedded in the gripper body, motion parameters built in
  • Simple I/O control, no programming required
  • On-gripper panel for grip-mode setup with instant adaptive grip
  • UR+ and TM Plug&Play certified
  • 12 mm

    Stroke per side

  • 35 N

    Gripping force

  • ±0.1 mm

    Repeatability

Applications

  • Pick-and-place
  • Assembly
  • Machine tending

Specifications

Model
SEG-24
Stroke per side [mm]
12
Gripping force [N]
35
Speed, moving [mm/s]
45
Speed, gripping [mm/s]
15
Repeatability [mm]
±0.1
Weight [kg]
0.7
Voltage [V]
24
Current [A]
0.5
IP class
IP20
Safety / Environmental standard
CE / RoHS

Media

A rectangular metal device with two sliding mechanical clamps on top and a side panel featuring four round buttons labeled 1, 2, 3, and 4, positioned against a plain white background.

Related products

Request a quote

Tell us how you plan to use the SEG-24 and an application engineer will come back with pricing and lead time.

What happens next

  1. 01 Tell us the application, or the part number
  2. 02 An application engineer reads it
  3. 03 We size it and find the exact part
  4. 04 You get pricing and lead time

ISO 9001 and ISO 14001 certified · Serving the Americas since 1992 · 18 distributor locations

Rather talk it through? 847.827.2270 or find your regional office →

Regarding: SEG-24 SKU SEG-24

What are you working on?
Phone