DMS Series
Internal-rotation direct drive for high resolution, torque, and precision
Direct Drive Motors
DMY Outer-Rotating Direct Drive Motor
The DMY turns the direct-drive family inside out: an outer-rotating torque motor where the load mounts to the rotating outer structure, so large pieces couple directly and inertia is optimized at the source. Fourteen models across three frames (Ø110 to Ø280 mm) span 4 to 100 N·m continuous and 12 to 300 N·m peak, with the high-resolution feedback system integrated in incremental or absolute form. It is built for high resolution, high torque and high precision applications, from glass-substrate wire cutting to laser machining.
DMS is the inner-rotating sibling for tight envelopes, 3.1 to 150 N·m on the same encoder stack. View DMS Series →
±2.5 arc-sec
Repeatability, incremental encoder models
20-bit
Absolute encoder resolution
8,000 N
Max axial load, DMYA frame
The B suffix is the 20-bit absolute encoder, the 5 suffix the 3600-line incremental (4,320,000 sin/cos counts per revolution). Electrical specs are identical model for model across the two encoders; the Ø110 DMY4 frame is absolute only.
| Model | Frame Ø (mm) | Continuous torque (N·m) | Peak torque 1 s (N·m) | Max speed (rpm) | Configure |
|---|---|---|---|---|---|
| DMY44-B0 | 110 | 4 | 12 | 400 | Configure ↗ |
| DMY48-B0 | 110 | 8 | 24 | 400 | Configure ↗ |
| DMY63-B0 | 170 | 8 | 24 | 500 | Configure ↗ |
| DMY65-B0 | 170 | 16 | 48 | 500 | Configure ↗ |
| DMY68-B0 | 170 | 24 | 72 | 400 | Configure ↗ |
| DMYA3-B0 | 280 | 25 | 75 | 200 | Configure ↗ |
| DMYA5-B0 | 280 | 50 | 150 | 100 | Configure ↗ |
| DMYAA-B0 | 280 | 100 | 300 | 100 | Configure ↗ |
| DMY63-50 | 170 | 8 | 24 | 500 | Configure ↗ |
| DMY65-50 | 170 | 16 | 48 | 500 | Configure ↗ |
| DMY68-50 | 170 | 24 | 72 | 400 | Configure ↗ |
| DMYA3-50 | 280 | 25 | 75 | 200 | Configure ↗ |
| DMYA5-50 | 280 | 50 | 150 | 100 | Configure ↗ |
| DMYAA-50 | 280 | 100 | 300 | 100 | Configure ↗ |
How a part number reads
DMY 6 3 - B 0 S N 0 0 - S 0 - 1 S S - 0 - 0 (spaces between decoded positions)
The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗
Feedback is integrated; the encoder code decides drive compatibility.
Factory error mapping tightens angular accuracy.
Internal-rotation direct drive for high resolution, torque, and precision
Direct Drive Motors
Low-profile direct drive for high resolution, low torque applications
Direct Drive Motors
Ultra-low-profile tables with enlarged hollow shaft and high rigidity
Direct Drive Motors
How buying works
HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.
Rather talk it through? Request a quote from an application engineer.