DSH-PO Series
Strain Wave Gear with Self-Aligning Input (Oldham Combination Type)
DATORKER® Strain Wave Gearing Systems
DGH-PO Heavy Load Combination Strain Wave Gear, Oldham Input
The DGH-PO combines the heavy-load DATORKER gearset (a hollow type flex spline driven by the wave generator inside a ring type circular spline, for high reduction ratios in minimal space) with a 30% higher torque load than the standard series. The unit comes assembled and lubricated, crossed roller bearing included. Its input self-aligning shaft compensates motor mounting error, and the assembly withstands axial and radial loads.
1 arc min
Angle transmission accuracy, models 20 to 40
841 Nm
Peak start/stop torque (DGH-40-160)
8,500 rpm
Permissible max input speed (model 14)
Rated torque is at 2,000 rpm input; peak torque covers start and stop. Ratios step up with size: model 14 runs 50 to 100, model 17 adds 120, and models 20 to 40 run the full 50 to 160 spread.
| Model number | Reduction ratio | Rated torque (Nm) | Peak torque (Nm) | Configure |
|---|---|---|---|---|
| DGH-14-50-PO | 50 | 7.0 | 23 | Configure ↗ |
| DGH-14-80-PO | 80 | 10 | 30 | Configure ↗ |
| DGH-14-100-PO | 100 | 10 | 36 | Configure ↗ |
| DGH-17-50-PO | 50 | 21 | 44 | Configure ↗ |
| DGH-17-80-PO | 80 | 29 | 56 | Configure ↗ |
| DGH-17-100-PO | 100 | 31 | 70 | Configure ↗ |
| DGH-17-120-PO | 120 | 31 | 70 | Configure ↗ |
| DGH-20-50-PO | 50 | 33 | 73 | Configure ↗ |
| DGH-20-80-PO | 80 | 44 | 96 | Configure ↗ |
| DGH-20-100-PO | 100 | 52 | 107 | Configure ↗ |
| DGH-20-120-PO | 120 | 52 | 113 | Configure ↗ |
| DGH-20-160-PO | 160 | 52 | 120 | Configure ↗ |
| DGH-25-50-PO | 50 | 51 | 127 | Configure ↗ |
| DGH-25-80-PO | 80 | 82 | 178 | Configure ↗ |
| DGH-25-100-PO | 100 | 87 | 204 | Configure ↗ |
| DGH-25-120-PO | 120 | 87 | 217 | Configure ↗ |
| DGH-25-160-PO | 160 | 87 | 229 | Configure ↗ |
| DGH-32-50-PO | 50 | 99 | 281 | Configure ↗ |
| DGH-32-80-PO | 80 | 153 | 395 | Configure ↗ |
| DGH-32-100-PO | 100 | 178 | 433 | Configure ↗ |
| DGH-32-120-PO | 120 | 178 | 459 | Configure ↗ |
| DGH-32-160-PO | 160 | 178 | 484 | Configure ↗ |
| DGH-40-50-PO | 50 | 178 | 523 | Configure ↗ |
| DGH-40-80-PO | 80 | 268 | 675 | Configure ↗ |
| DGH-40-100-PO | 100 | 345 | 738 | Configure ↗ |
| DGH-40-120-PO | 120 | 382 | 802 | Configure ↗ |
| DGH-40-160-PO | 160 | 382 | 841 | Configure ↗ |
How a part number reads
DGH - 25 - 100 - PO - C (spaces between decoded positions)
The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗
The trailing code orders a factory variation; leave it blank for the standard unit.
Strain Wave Gear with Self-Aligning Input (Oldham Combination Type)
DATORKER® Strain Wave Gearing Systems
How buying works
HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.
Rather talk it through? Request a quote from an application engineer.