Skip to content
A white industrial robotic arm labeled HIWIN with multiple joints and a tool attachment at the end, mounted on a black base.

RA610 Welding Robot

SKU: RA610-1355

Articulated Robot designed for industrial welding

Axes
6
Payload
12 kg (14 kg max)
Reach
1355 mm
Repeatability
±0.05 mm

Robots are quoted to your application by a HIWIN engineer.

The RA610-1355-GC anchors the HIWIN welding robot system. Built on HIWIN self-made key components, it holds ±0.05 mm repeatability for smooth, consistent weld beads, and pairs with the HRSS 4.0 welding interface, touch sensing, and laser seam tracking for precise trajectory correction.

Key Features & Benefits

  • HIWIN self-made key components hold ±0.05 mm repeatability
  • HRSS 4.0 welding interface on the teach pendant
  • Touch sensing plus optional laser seam tracking
  • EtherCAT platform synchronizes up to six axes with external positioners
  • Scales to a full cell: RTU-03 robot transfer unit, HS-350 / HS-500 head stocks, HH-350 head-head stock, torch cleaner, and wire feeder modules
  • ±0.05 mm

    Repeatability

  • 1s

    Cycle time

  • IP54

    Protection (wrist IP65)

Applications

  • Arc welding cells
  • Mechanical fabrication
  • Infrastructure
  • Automotive
  • Semiconductor

Specifications

Model
RA610-1355-GC
Degrees of freedom
6
Nominal load capacity [kg]
12
Maximum load capacity [kg]
14
Max. reach radius [mm]
1355
Motion range [deg]
J1 ±170 · J2 +95~-150 · J3 +185~-85 · J4 ±190 · J5 ±135 · J6 ±360
Position repeatability [mm]
±0.05
Cycle time [s]
1
Manipulator weight [kg]
143
Protection rating
IP54 (wrist: IP65)
Controller
RCA610-GC
Integrated air supply
Two channels of air connection
Safety certification
CE / RoHS2.0

Media

A white industrial robotic arm labeled HIWIN with multiple joints and a tool attachment at the end, mounted on a black base.

Related products

Request a quote

Tell us how you plan to use the RA610 Welding Robot and an application engineer will come back with pricing and lead time.

What happens next

  1. 01 Tell us the application, or the part number
  2. 02 An application engineer reads it
  3. 03 We size it and find the exact part
  4. 04 You get pricing and lead time

ISO 9001 and ISO 14001 certified · Serving the Americas since 1992 · 18 distributor locations

Rather talk it through? 847.827.2270 or find your regional office →

Regarding: RA610 Welding Robot SKU RA610-1355

What are you working on?
Phone