Skip to content
A rectangular linear actuator with a black base and silver moving platform, designed for precise linear motion in industrial or automation applications.

LMSSA Clean Room Type

LMSSA Clean Room Type Single-Axis Linear Motor Stage

Type
Cleanroom single-axis linear motor stage (ISO class 2)
Base Widths
80 - 135 mm (3 sizes)
Continuous Force
52 - 308 N
Stroke
100 - 2,700 mm

Start customizing your product with our configurator

The LMSSA clean room stage can be used in environments such as medical and semiconductor that require a higher level of clean room. The dust extraction ports help prevent any particulates from affecting the application. Suitable for up to clean room ISO class 2, it holds accuracy up to ±2 µm, with max velocity of 2 m/s and stroke up to 2,700 mm.

Outside the cleanroom, the standard LMSSA covers the same stage family to 2,700 mm stroke. View LMSSA Series →

  • ISO class 2

    Cleanroom rating with dust-extraction ports

  • ±2 µm

    Accuracy at the best encoder grades

  • 5 G

    Maximum acceleration

Applications

  • Semiconductor cleanroom equipment
  • Medical device production
  • Precision positioning
  • Scanning axes
  • Transfer axes

Models

Model codes read width, motor and force level: LMSSA-13S200 is a 135 mm ironcore stage at 205 N continuous. The cleanroom build is specified in the order code by cover P and black color B. Max stroke varies by model, from 1,300 mm (08S100, 10S200) to 2,700 mm (13S100); single forcer is standard and dual forcers go through HIWIN sales.

Model Motor Base width (mm) Continuous force (N) Peak force (N) Configure
LMSSA-08S050 Ironcore 80 52 112 Configure ↗
LMSSA-08S100 Ironcore 80 104 224 Configure ↗
LMSSA-10S100 Ironcore 100 103 289 Configure ↗
LMSSA-10S200 Ironcore 100 205 579 Configure ↗
LMSSA-13S100 Ironcore 135 103 289 Configure ↗
LMSSA-13S200 Ironcore 135 205 579 Configure ↗
LMSSA-13S300 Ironcore 135 308 868 Configure ↗

Part numbers & options

How a part number reads

LMSSA - 08 S 050 - 1 - 800 - G 5.3 A - P - B - A 0000 (spaces between decoded positions)

LMSSA
Series — single-axis linear motor stage
08
Width (mm) — 08 80 · 10 100 · 13 135
S
Motor type — S iron core
050
Rated force level — 050 · 100 · 200 · 300
1
Number of forcers — 1 single forcer (dual forcer via HIWIN sales)
800
Stroke (mm) — 100 to 2,700; 50 mm increments to 1,300 · 100 mm increments to 2,700
G
Encoder type — A analog optical · F analog magnetic · V digital magnetic 1 µm · G digital optical 1 µm · K digital optical 0.1 µm · P absolute optical 0.5 µm (BiSS-C) · R absolute magnetic 1 µm (BiSS-C)
5.3
Cable length — 5.3 power 5 m / encoder 3 m; power customizable per meter, encoder fixed
A
Limit switch — A inductive NPN, NC · B inductive PNP, NC · D optical NPN, NC · E optical PNP, NC
P
Cover — P clean room
B
Color — B black
A
Voltage — A standard · B high voltage
0000
Custom code — 0000 standard

The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗

Encoders

Repeatability and accuracy set by encoder grade (Table 1); absolute types run BiSS-C.

  • A Analog optical 0.1 µm — ±1 µm repeatability, ±2 µm accuracy
  • K Digital optical 0.1 µm — ±1 µm repeatability, ±2 µm accuracy; max velocity 1.5 m/s
  • P Absolute optical 0.5 µm (BiSS-C) — ±1 µm repeatability, ±2 µm accuracy
  • G Digital optical 1 µm — ±2 µm repeatability, ±4 µm accuracy
  • V Digital magnetic 1 µm — ±2 µm repeatability, ±4 µm accuracy
  • R Absolute magnetic 1 µm (BiSS-C) — ±2 µm repeatability, ±4 µm accuracy
  • F Analog magnetic 1 µm — ±3 µm repeatability, ±6 µm accuracy

Limit switches

Normally closed, minus/home/plus, on open leads over 0.3 m: inductive NPN (A) or PNP (B), optical NPN (D) or PNP (E).

  • A Inductive NPN, NC — Sinking logic controllers
  • B Inductive PNP, NC — Sourcing logic controllers
  • D Optical NPN, NC — Sinking logic controllers
  • E Optical PNP, NC — Sourcing logic controllers

Cover & color

The cleanroom build fixes both codes.

  • P Clean room cover — ISO class 2 low dust design with vacuum extraction ports
  • B Black — The one printed color for this type

Voltage

  • A Standard — The default winding
  • B High voltage — For high-voltage drive buses

Cables

Lengths measure from the motor/encoder; from the forcer plate they run 0.5 m shorter.

  • 5.3 Power 5 m / encoder 3 m — Power customizable in 1 m units; encoder fixed at 3 m; extension cable sold separately

Other LMSSA Linear Motor Stages

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Spec it in the configurator: drawings, 3D CAD, and a quote to follow.

HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.

Rather talk it through? Request a quote from an application engineer.